Programmable Logic Controller
KV Nano series
Extension serial communication cassette RS-422A/RS-485 1 port European terminal block KV-N11L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-N11L | |||
Transmission | Electrical termination (Terminator) | Set with the switch on the front panel of the main unit | ||
Baud rate | 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps | |||
Transmission method | RS-422A/RS-485 (4-wire) : Full duplex, RS-485 (2-wire) : Half duplex | |||
Data format | Start bit | 1 bit | ||
Data bits | 7 bits, 8 bits | |||
Stop bits | 1 bit, 2 bits | |||
Error detection | Parity | Even, odd, none | ||
RS/CS flow control | ― | |||
Interface | Communication standard | RS-422A/RS-485 (4-wire), RS-485 (2-wire) | ||
Connection | European terminal block (cannot be removed or reconnected) | |||
Transmission | Transmission distance | Extendable up to 1200 m 3937.0'*1 | ||
Number of transmission units | 32*1 | |||
Indication | SD (orange), RD (orange) | |||
Weight | Approx. 30 g | |||
*1 This varies depending on the model. For details, see the KV Nano Series “Serial Communication Function User’s Manual.” | ||||