Programmable Logic Controller
KV Nano series
Expansion output unit, output 8 points, relay output, screw terminal block KV-N8ER
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-N8ER | |||
Expansion output unit | Output Points | 8 points | ||
External connectionmethod | Relay | |||
External connection method | Terminal block | |||
Rated load | 250 VAC/30 VDC, 2 A | |||
Leakage current (when output is OFF) | − | |||
Residual voltage (at ON) | ||||
ON resistance | 50 mΩ or less | |||
Common method | Independent | |||
Response time | OFF to ON | 10 ms or less | ||
ON to OFF | ||||
Relay life | Electrical: 100000 cycles or more (20 cycles/minute) | |||
Relay replacement | Impossible | |||
Internal current consumption | 60 mA or less | |||
Weight | Approx. 230 g | |||