Programmable Logic Controller
KV Nano series
Expansion I/O unit,16-point type, Screw Terminal Block, Input 8 points, transistor output 8 points KV-N8EXT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-N8EXT | |||
Expansion input unit | External connection method | Terminal block | ||
Input Points | 8 | |||
Input terminals | 24 VDC mode, 5 VDC mode | |||
Maximum input voltage | 26.4 VDC | |||
Input rated voltage | 24 VDC mode | 5.3 mA | ||
5 VDC mode | 1 mA | |||
Minimum ON voltage | 24 VDC mode | 19 V | ||
5 VDC mode | 3.5 V | |||
Maximum OFF current | 24 VDC mode | 1.5 mA | ||
Maximum OFF voltage | 1.5 V | |||
Common method | 8 points/1 common (1 terminal) *1 | |||
Input time constant (four-level switching) | Input time constant setting | OFF to ON: Typ. | 25 μs : 10 μs | |
OFF to ON: Max. | 25 μs : 50 μs | |||
ON to OFF: Typ. | 25 μs : 50 μs | |||
ON to OFF: Max. | 25 μs : 150 μs | |||
Input impedance | 4.3 kΩ | |||
Expansion output unit | Output Points | 8 | ||
External connectionmethod | MOSFET (N-ch) | |||
Rated load | 30 VDC, 0.5 A | |||
Leakage current (when output is OFF) | 100 μA or less | |||
Residual voltage (at ON) | 0.8 VDC or less (with 0.5 A output), 0.6 VDC or less (with 0.3 A output) | |||
ON resistance | − | |||
Common method | 8 points/1 common (4 terminals) *1*3 | |||
Response time | OFF to ON | 100 μs or less (with a load of 1 mA or more) | ||
ON to OFF | 200 μs or less (with a load of 1 mA or more) | |||
Relay life | − | |||
Relay replacement | ||||
Internal current consumption | 30 mA or less | |||
Weight | Approx. 210 g | |||
*1 The input COM and output COM terminals are independent. | ||||