Programmable Logic Controller
KV Nano series
D/A conversion unit,2-point type KV-NC2DA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-NC2DA | |||
Conversion speed | 80 μs/channel | |||
Conversion | D/A conversion | |||
Points | 2 | |||
Range/resolution | Voltage | -10 V to +10 V | 1/8000 2.5 mV | |
0 to 10 V | 1/4000 2.5 mV | |||
0 to 5 V | 1/4000 1.25 mV | |||
1 to 5 V | 1/3200 1.25 mV | |||
Current | 0 to 20 mA | 1/4000 5 μA | ||
4 to 20 mA | 1/3200 5 μA | |||
Conversion precision | Voltage | Without temperature | ±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F) | |
With temperature | ||||
Current | Without temperature | |||
With temperature | ||||
Input resistance | Voltage | − | ||
Current | ||||
Absolute maximum input | Voltage | |||
Current | ||||
Isolation method | Between analog input | Isolated (photocoupler, transformer) | ||
Between analogu input channels | No isolation | |||
Minimum load resistance | Voltage | 1 kΩ | ||
Maximum load resistance | Current | 600 Ω | ||
Special functions | output range switching, output data offset, scaling, | |||