Super-small Programmable Logic Controller with Built-in Display
Visual KV series
Recommended Replaceable Products: Expansion I/O unit,16-point type, Screw Terminal Block, Input 8 points, transistor output 8 points - KV-N8EXT
Contact Us: 1-888-539-3623 Inquiry form
4 Inputs and 4 Transistor (Sink) Outputs KV-E4XT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-E4XT | |||
Number of inputs | 4 | |||
Minimum ON voltage | 19V | |||
Maximum OFF current | 2mA | |||
Input time constant (switchable between 2 levels by using special auxiliary relays 2609 to 2612) | 10 ms ± 20%, 10 µs ± 20% for both rising (OFF to ON) and falling (ON to OFF) edges | |||
Number of outputs | 4 | |||
Output | Transistor (NPN)*1 | |||
Rated load voltage | 30 VDC | |||
Rated output current | 0.5 A/output | |||
Leakage current (at OFF) | 100 µA or less | |||
Residual voltage (at ON) | 0.8 V or less | |||
Startup operation time (OFF → ON) | 50 µs or less | |||
Startup operation time (ON → OFF) | 250 µs or less | |||
ON resistance | ― | |||
Relay life span | ||||
Relay replacement | ||||
General specifications | Weight | Approx 100g | ||
Input specifications | 24 V mode | Input maximum rating | 26.4 VDC | |
Input voltage | 24 VDC, 5.3 mA | |||
Input impedance | 4.3 kΩ | |||
Common input | 4/common | |||
Output specifications | Common output | |||
External connection method | Terminal block | |||
*1 Contact KEYENCE for information on the PNP output type. | ||||