Confocal Displacement Sensor
CL-3000 series
Encoder Unit CL-E100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CL-E100 | |||
Type | Encoder unit | |||
Number of encoder axes | Incremental method (A/B/Z phase) | |||
Minimum encoder input time | 100 ns to 20 µs | |||
Maximum current consumption | 0.18 A | |||
Service power supply | 5 VDC ± 10%, maximum power supply 200 mA | |||
Input terminal | Compatible with NPN/PNP open collector output (5 V/12 V/24 V). Compatible with line driver output | |||
Environmental resistance | Ambient temperature | 0 to 50°C 32 to 122°F | ||
Relative humidity | 20% RH to 85% RH (no condensation) | |||
Weight | Approx. 300 g |