High-speed optical micrometer
LS-9000 series
Head: Large-diameter model LS-9120M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-9120M | |||
Type | Head: Large-diameter model | |||
Measurement range | 0.8 mm to 120 mm 0.03" to 4.72" | |||
Smallest detectable object | 0.8 mm 0.03" | |||
Transmitter/receiver distance | 400 ±100 mm 15.75" ±3.94" | |||
Repeatability | ±0.3 µm 0.000012"*1 | |||
Measurement accuracy | ±8 µm 0.000315"*2 | |||
Sampling cycle | 16,000 samples/sec. | |||
Light source | InGaN green LED | |||
Monitor camera | Provided | |||
Environmental resistance | Enclosure rating | IP67 (including connector) | ||
Ambient light | Incandescent lamp/Fluorescent lamp: 3,000 lux or lower | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 15 G/6 ms | |||
Material | Aluminum | |||
Weight | Transmitter: Approx. 1,800 g, Receiver: Approx. 2,800 g, Base: Approx. 1,600 g | |||
*1 A ±2σ margin of error when measuring a ø40 mm ø1.57" rod in the center of the measurement area using outer diameter mode with the average measurement number set as 2,048 times. | ||||