Observation and Measurement of Semiconductor Wafers and IC Designs Using Microscopes

Observation and Measurement of Semiconductor Wafers and IC Patterns Using Microscopes

There has been intense competition in the semiconductor industry to produce smaller and more functional products, improve productivity, and reduce costs. In response to increasingly smaller designs and larger diameter wafers, more advanced quality assurance and even faster R&D and inspection continue to be required.
This section introduces new application examples of KEYENCE’s latest 4K Digital Microscope, which makes the conventional inspections in the semiconductor industry much more advanced and efficient.

Larger Diameter Wafers and New Requirements

Wafers are indispensable in the manufacturing of semiconductors. To be used in increasingly smaller devices, semiconductor products are required to be more compact, but have higher functionality and quality. To manufacture value-added products effectively, many manufacturers are competing against each other in the areas of research and development, development of manufacturing technologies, and quality control.
One popular example to increase productivity is to produce larger diameter silicon wafers so as to produce more chips from a single wafer. The production of larger diameter wafers has been studied for many years to meet various requirements such as reduced loss due to defects, higher flatness, and lower costs. To produce larger and flatter wafers, double side polishing is considered to have advantages over single side polishing, and thus double side polished wafers with a diameter of 12 inches are most widely produced. Wafers with a diameter larger than 12 inches have appeared in recent years, and wafers with a diameter of 15 inches or even larger are expected to be produced in the future. To ensure stable quality of such wafers and further increase productivity of IC chips, constant research and development is crucial.
The popular circuit patterning technologies include high-definition screen printing, which efficiently prints patterns fine enough to be used in micro-electromechanical systems (MEMS), and inkjet coating , which enables efficient small-volume manufacturing of many product types. Because these components are so critical, advanced inspection and evaluation is required.

Inspection of Wafers and IC Designs

In semiconductor manufacturing, even extremely small defects and foreign particles can cause performance issues. Wafers are commonly transferred by loaders and inspected using multiple different instruments, including optical microscopes and scanning electron microscopes (SEMs). However, the fierce competition in the market and increasingly smaller features has led to an increase in inspection speed and accuracy.

Problems with conventional observation instruments

Optical microscope

  • Resolution is not high enough to observe small features at high magnification.
  • Inspecting for foreign particles is time consuming
  • The observation angle is fixed, which makes it impossible to observe the edges of a wafer.
  • Measurement is not supported and thus targets need to be moved to another inspection device and positioned again for measurement, which increases the number of steps in the inspection procedure.

Scanning electron microscope (SEM)

  • The sample must undergo sample preparation in a vacuum chamber.
  • Monochrome images are obtained, limiting inspection capabilities.

Latest Solutions for Inspection of Wafers and IC Designs

For the past 20 years, KEYENCE has repeatedly improved its digital microscopes using direct customer feedback. The latest VHX Series uses improved functionality and 4K imaging to overcome problems seen with conventional microscopes and SEMs.
This section introduces inspection examples of wafers and integrated circuits using the VHX Series 4K Digital Microscope. All examples introduced here use a single VHX Series unit.

Observation of wafers using 4K optical shadow effect mode

Using a specialized design featuring a high-resolution HR lens, a 4K CMOS image sensor, and lighting technology, the VHX Series 4K Digital Microscope has achieved a whole new method of microscopy, “Optical Shadow Effect Mode.”
The multi-directional lighting variation method analyzes the contrast on the image captured with varied illumination, allowing users to detect subtle irregularities on a target. The images captured using Optical Shadow Effect Mode rival those of an SEM, but require no sample preparation.
Color information can be overlaid on the Optical Shadow Effect Mode image, enabling simultaneous representation of the uneven surface and color information.

Optical Shadow Effect Mode image of a wafer surface using the VHX Series 4K Digital Microscope

Normal (1500x)

Normal (1500x)

Optical Shadow Effect Mode image (1500x)

Optical Shadow Effect Mode image (1500x)

Observation and measurement of wafer edges

Observation and measurement of wafer edges

The free-angle observation system of the VHX Series 4K Digital Microscope enables tilted observation of wafer edges.
The deep depth of field and the real-time depth composition make it possible to obtain clear 4K images that fully focus on the entire surface, edges, and defective areas of a wafer even at high magnification.
The created high-resolution magnified image can also be used for highly accurate 2D measurement and 3D shape and profile measurements of defective areas. These measurements make it possible to complete procedures quickly and seamlessly with a single unit.

Observation and 2D measurement of a wafer edge using the VHX Series 4K Digital Microscope

High-magnification observation of an edge

High-magnification observation of an edge

2D measurement of an edge

2D measurement of an edge

Tilted observation of a defective edge (high-/low-magnification images, 3D shape measurement, and profile measurement)

Tilted observation of a defective edge (high-/low-magnification images, 3D shape measurement, and profile measurement)

Observation and 3D measurement of a defective wafer edge using the VHX Series 4K Digital Microscope

Observation and analysis of defects that occur in wafer processing

The VHX Series 4K Digital Microscope has a depth of field that is 20 times greater than that of conventional microscopes. In addition, its high-dynamic-range (HDR) imaging function captures multiple images at varying shutter speeds to obtain an image with high color gradation and contrast. Microscopic defects can be analyzed even on highly reflective surfaces with little contrast.
3D imaging enables the surface shape to be visualized, and profiles can be measured across defects on the surface. Furthermore, the automatic area measurement tools allows for photomasking to be quickly measured and reported, dramatically improving work efficiency.

Left: normal/right: HDR image

Left: normal/right: HDR image

Analysis of a defective resist film using the VHX Series 4K Digital Microscope

Structure check, height color map display, and 3D shape measurement using a 3D image

Structure check, height color map display, and 3D shape measurement using a 3D image

Structure check, height color map display, and 3D shape measurement using a 3D image

Automatic area measurement of photomasking

Automatic area measurement of photomasking

Observation and 3D shape measurement of foreign particles adhering to a wafer

The VHX Series 4K Digital Microscope supports high magnification imaging, up to 6000x. The auto area function enables contamination analysis to be performed with just a few clicks. After identifying foreign particles, 3D images can be taken to further understand their size and shape.

Profile measurement of a foreign particle adhering to a wafer

Profile measurement of a foreign particle adhering to a wafer

Profile measurement of a foreign particle using the VHX Series 4K Digital Microscope

High-resolution observation of integrated circuits

The VHX Series 4K Digital Microscope is equipped with a high-resolution HR lens and a 4K CMOS to enable high-resolution imaging. In high-magnification observation of IC patterns using normal microscopes, there were cases where clear images could not be obtained due to insufficient resolution. With the VHX Series, such microscopic IC patterns can be observed with a high-resolution 4K image.

Left: conventional microscope/right: high-definition imaging with the VHX Series (3000x)

Left: conventional microscope/right: high-definition imaging with the VHX Series (3000x)

Observation of IC patterns using the VHX Series 4K Digital Microscope

Full integrated circuit inspection

The high-resolution HR lens and motorized revolver of the VHX Series 4K Digital Microscope enable a seamless zoom function that automatically switches lenses from 20x to 6000x magnification with intuitive operations.
At the push of a button, high speed image stitching automatically captures 4K images with no misalignment, providing a fully focused image over a large area. With a simple click, users can zoom in on features of interest using the fully automated XY stage.

Overall and high-magnification observation of IC patterns using the VHX Series 4K Digital Microscope

Overall image observation of IC patterns

Overall image observation of IC patterns

High-magnification observation of IC patterns

High-magnification observation of IC patterns

3D shape measurement of integrated circuits

The VHX Series 4K Digital Microscope instantly creates a fully focused 3D image of an integrated circuit. When displayed in 3D, the IC pattern surfaces can be observed freely from various angles.
High-accuracy profile measurement can also be performed using the obtained height data, significantly improving inspection accuracy and work efficiency.

3D display of an IC pattern

3D display of an IC pattern

3D display of an IC pattern using the VHX Series 4K Digital Microscope

The VHX Series, a New Powerful Partner in the Semiconductor Industry

In addition to the functions introduced here, the VHX Series high-definition 4K Digital Microscope is equipped with many more useful functions for research and development and manufacturing sites. For semiconductor wafers and integrated circuits, a single unit is able identify defects, capture images, perform 2D and 3D measurements, and automatically create reports.
Advanced automatic control and image processing allow even beginners to capture clear 4K images quickly with simple operations. This dramatically improves both inspection accuracy and work speed.
For additional product info or inquiries, click the buttons below.