All-in-One Fluorescence Microscope
BZ-8100 series
Recommended Replaceable Products: All-in-One Fluorescence Microscope - BZ-X series
Contact Us: 1-888-539-3623 Inquiry form
All-in-one Fluorescence Microscope BZ-8100E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BZ-8100E | |||
Type | Inverted fluorescence phase-contrast microscope | |||
Microscope unit | Basic optical system | All-in-one Fluorescence Microscope | ||
Objective lens used | Nikon CFI 60 Series infinite optical system | |||
Observation modes | Bright-field, Fluorescence, Phase-contrast (Ph1 only) | |||
Objective lens switching | Two-mount manual switching | |||
Image-formation optical system | Electronic zoom lens: 0.5x to 3x | |||
Electronic XY stage | 40 x 40 mm 1.57" x 1.57" stroke, 1 µm pitch min. | |||
Electronic Z stage | 7 mm 0.28" stroke, 0.1 µm pitch min. | |||
Electronic filter turret | Up to four filters can be mounted. Automatic position recognition and automatic excitation shutdown during filter replacement | |||
Fluorescent incident illumination | Electronic field aperture (synchronized with zoom) | |||
Fluorescence dimmer mechanism | Manual slot x 2 | |||
Transmitted illumination optical system | Operating distance: 30 mm 1.18", Pop-up mechanism (with automatic lamp off function) | |||
Transmitted illumination mechanism | Manual slider, Bright-field aperture (85% max.)/ | |||
Halogen lamp | 12 V, 100 W, Average life: 1,000 hours | |||
Ultra-high-pressure mercury lamp | 120 W, Average life: Approx. 2,000 hours | |||
Specimen enclosure | The stage is fully contained in a built-in darkroom. | |||
Camera unit | Image pick-up element | 2/3 inch, 1.5 million pixel color CCD | ||
Output signal, gradations | 8-bit R/G/B | |||
Frame rate | 7.5 frames/second | |||
Binning | Software binning (2 x 2, 3 x 3) | |||
ROI (partial scan) | N/A | |||
CCD cooling mechanism | Peltier cooling: 5°C 41°F at ambient temperature of 30°C 86°F (Reduction amount: -25°C -13°F) | |||
Number of pixels in recorded image | 4,080 x 3,072 max (12.5 million pixels, high-quality interpolation) | |||
Video capture | 7.5 fps (1,360 x 1,024) | |||
Electronic shutter | Auto; 1/10,000 to 60 sec. (137 increments) | |||
Auto Exposure method | User-specified area, average/peak | |||
Gain | ISO sensitivity: 200, 400, 800, 1600 | |||
White balance | Push-set, manual, preset | |||
Black balance | Push-set, manual | |||
Software | Electronic revolver control driver software | N/A | ||
Electronic stage control driver software | Electronic XY stage control driver software (controlled via mouse) | |||
Electronic turret/zoom control driver software | Electronic turret/optical zoom control driver software | |||
Video recording software | N/A | |||
Multi-color image capturing software | Imaging software with quick switching of 4-channel images | |||
Multi-color & Z-stack image capturing software | Software for capturing multi-color Z-stack images while varying the Z-axis height | |||
Z-stack image capturing software | Software for capturing Z-stack images while varying the Z-axis height | |||
Multi-point image capturing software | N/A | |||
Image stitching software | ||||
Quick full-focusing software | ||||
Scale display software | Software for displaying a scale on the preview screen | |||
Applicable OS | Windows 7 *1 Professional SP1 | |||
PC interface | IEEE1394a | |||
Controller | Dimensions | 410 (H) x 312 (W) x 557 (D) 16.14" (H) x 12.28" (W) x 21.93" (D) | ||
Rating | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 390 VA | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Ambient temperature | +15 to 40 °C 59 to 104 °F | |||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Ambient temperature range | +15 to 40°C 59 to 104°F | |||
Ambient humidity range | 35 to 80%RH (No condensation) | |||
Weight | 28 kg | |||
*1 Windows 7 is a registered trademark of Microsoft Corporation in the U.S.A. |