3D Surface Profiler
VK-X3000 series
Measurement head VK-X3100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-X3100 | |||
Type | Measurement head | |||
Total magnification | 42 to 28800×*1 | |||
Field of view | 11 to 7398 μm | |||
Measurement principle | Laser confocal, Focus variation, White light interferometry, Spectral interference | |||
Laser wavelength | Semiconductor laser, 404 nm | |||
Max. laser measurement speed | Surface: 125 Hz, Line: 7900 Hz*2 | |||
Max. laser output | 0.9 mW | |||
Laser class | Class 2 (IEC60825-1, FDA (CDRH) Part 1040.10*3) | |||
Laser light-receiving element | 16-bit photomultiplier | |||
White light source | White LED | |||
White-light-receiving element | High-definition color CMOS | |||
Laser confocal | Height display resolution | 0.1 nm | ||
Height repeatability σ | 10×: 100 nm, 20×: 40 nm, 50×: 12 nm | |||
Height accuracy | 0.2+L/ 100 μm or less*4 | |||
Width display resolution | 0.1 nm | |||
Width repeatability 3σ | 10×: 200 nm, 20×: 100 nm, 50×: 40 nm | |||
Width accuracy | Measured value ±2% or less*4 | |||
Focus variation | Height display resolution | 0.1 nm | ||
Height repeatability σ | 5×: 500 nm, 10×: 100 nm, 20×: 50 nm, 50×: 20 nm | |||
Height accuracy | 0.2+L/ 100 μm or less*4 | |||
Width display resolution | 0.1 nm | |||
Width repeatability 3σ | 5×: 400 nm, 10×: 400 nm, 20×: 120 nm, 50×: 50 nm | |||
Width accuracy | Measured value ±2% or less*4 | |||
White light interferometry | Height display resolution | 0.01 nm | ||
Width display resolution | 0.1 nm | |||
Surface topography repeatability | 0.08 nm*5 | |||
Repeatability of RMS | 0.008 nm*5 | |||
Spectral interference film thickness measurement | Repeatability σ | 0.1 nm*5 | ||
Accuracy | ±0.6%*5 | |||
Optical observation | Number of pixels | 5.6 million | ||
Revolver | 6-hole electric revolver | |||
Ring illumination lens | 2.5×, 5×, 10× | |||
Optical zoom | 1 to 8× | |||
XY stage configuration | Manual operation range | 70 × 70 mm 2.76” × 2.76” | ||
Motorized operation range | 100 × 100 mm 3.94” × 3.94” | |||
Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 150 VA | |||
Environmental resistance | Ambient temperature | +15 to 28°C 59 to 82.4°F | ||
Relative humidity | 20 to 80% RH (No condensation) | |||
Weight | Approx. 13 kg | |||
*1 When using a 23-inch full-screen display. |