Handheld Computer
BT-A800 series
Handheld Computer BT-A800M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-A800M | |||
Controller | CPU | Octa Core + AI-Core | ||
OS | Android™ 15 | |||
Main memory | Internal memory | 8 GB RAM, 128 GB ROM | ||
Display | LCD | 5.5" 1080×1920 | ||
Operation Status LED | 3-color LED×3 | |||
Operations | Hard Keys | 1 D-pad (4-way), 1 trigger key, 7 customizable keys, 1 power key | ||
Touch Panel | Electrostatic capacitance method (Gorilla Glass) | |||
Scanner | Reading Light Source | High-intensity white LED | ||
Pointer Light Source | Visible light semiconductor laser (520 nm), Output 0.95 mW, Class 2 laser product (IEC 60825-1) *2 | |||
Distance sensor | Invisible light semiconductor laser (940 nm), Output 1.12 mW, Class 1 laser product (IEC 60825-1) | |||
Minimum Resolution | 2D code: 0.169 mm 0.007", Barcode: 0.076 mm 0.003" | |||
Reading Distance | 0 to 4400 mm 0.00" to 173.23" (CODE39 narrow bar width: 0.254 mm 0.010") | |||
Supported Code | JAN/EAN/UPC (add-on code support), CODE128, GS1-128, CODE39, NW-7 (Codabar), CODE93, ITF, COOP 2of5 | |||
Communication | Wireless LAN | IEEE 802.11 a/b/g/n/ac/ax/be/d/h/i/r/k/v/w | ||
Fast Roaming | 802.11r Fast BSS Transition | |||
Bluetooth® | Bluetooth Ver. 5.4 BR/EDR/LE, Class 1 | |||
WWAN | 5G/4G LTE | |||
GNSS | GPS, A-GPS, GLONASS, Beidou, Galileo, QZSS | |||
NFC | ISO14443 Type A, B, FeliCa, ISO15693 | |||
USB | USB Type-C port | |||
External Media | microSD/SDHC | |||
Main Power | Type | Dedicated lithium-ion battery | ||
Continuous Usage Time | 40 hours *7 | |||
Charging time | Approx. 7 hours (room temperature) | |||
Internal Power Supply | RAM data | Electric double-layer capacitor | ||
Others | Microphone | 2, noise canceling | ||
Speaker | Speaker × 1 | |||
Vibrator | Included | |||
Color camera | 13 MP, autofocus | |||
Sensor | Accelerometer, Gyroscope, Digital Compass, Ambient Light | |||
Dimensions | 91.1 mm × 238.5 mm × 136.4 mm 3.59" × 9.39" × 5.37" | |||
Environmental resistance | Enclosure rating | IP68 | ||
Ambient temperature | −20 to +50℃ −4 to 122 °F *8 | |||
Ambient temperature for storage | −20 to +60℃ −4 to 140 °F | |||
Ambient humidity for storage | 95% RH or less (no condensation) | |||
Relative humidity | ||||
Drop Resistance | Onto concrete from 3.0 m 10' (4.0 m 13' with protector) | |||
Weight | Approx. 430 g 15.17 oz (excluding battery) | |||
*1 Specifications are subject to modification without prior notice. | ||||