Handheld Computer
BT-A800 series
Communication⋅Cradle BT-UC8C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-UC8C | |||
Communication interface | USB | USB Type-C port | ||
Dimensions | 95 x 150 x 170 mm | |||
Dedicated AC adaptor specifications (OP-88389) | Input | 100 to 240 VAC 50/60 Hz 70 VA | ||
Output | 12 VDC 5.0 A maximum (60 W max.) | |||
Average active efficiency | 89% or more | |||
Efficiency at low load (10%) | 87% or more | |||
No-load power consumption | 0.04 W | |||
Dimensions | 110 x 62.0 x 31.5 mm | |||
Weight | Approx. 150 g (excluding the AC cable) | |||
Environmental resistance | Ambient temperature | 0 to +40°C (No freezing) | ||
Relative humidity | ~ 95%RH (No condensation) | |||
Storage temperature | -20 to +60°C (No freezing) | |||
Storage relative humidity | ~ 95%RH (No condensation) | |||
Weight | Approx. 240 g | |||