Specs Smart Valve Manifold SP-N/V series

Communication Unit

Model

SP-N1000

SP-N1000U

Image

Type

Communication unit

Max. number of connected units

Valve unit

24 *1 *2 *3

Distributed I/O unit

Up to 3 *1

Supply/exhaust unit

8 *1 *2

External manifold connection unit

4 *1 *4

I/O unit

Up to 6 *1

Communication interface

Industrial communication port

Supported networks

EtherNet/IP™, PROFINET (CC-B), Modbus/TCP, MC Protocol/SLMP,
IO-Link (Class B, Specification v1.1/COM3)
*5

EtherNet/IP™, PROFINET (CC-B, CC-C), EtherCAT®, Modbus/TCP,
MC Protocol/SLMP
*5

Industrial communication port, Panel connection port (common)

Connector type

M12 (D-code) 4-pin, female; 2 ports

M12 (D-code) 4-pin, female; 3 ports

Transmission speed

100 Mbps (100BASE-TX)

Transmission medium

Category 5 or higher STP (Shielded Twisted Pair) cable

SP Navigator-compatible devices

SP-NX100 *6, Devices with web browser functionality

Distributed I/O port

Connectable devices

SP-NB30

Connector type

M12 (A-code) 12-pin, female

Power supply

Connector type

M12 (A-code) 5-pin, male

Power voltage

24 VDC -10 to +25%, ripple included, Class 2 or LPS *7 *8

Power consumption

200 mA or less at 24 V *9

Protection circuit

Reverse polarity protection, Power supply surge protection

Cable length

30 m 98.4' or less (When using IO-Link: 20 m 65.6' or less)

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

PBT, PAR, POM, NBR, PES, SUS303, SUS304

Weight

Approx. 200 g 7.06 oz

Approx. 220 g 7.77 oz

*1 Maximum number of connectable manifolds (up to 4) when expanded using a manifold distribution unit.
*2 Maximum number of connectable valve units per manifold: 16, Supply/exhaust units: 4. The number of connectable units may be limited depending on the ambient temperature. See the derating graph below for details.
*3 Maximum number of solenoids that can be operated simultaneously within the same manifold: 16
*4 Cannot be connected to the same manifold as a valve unit.
*5 EtherNet/IP™ is a registered trademark of ODVA.
*6 When connecting the SP-NX100 via the industrial communication port, a PoE-capable Ethernet switch is required.
*7 When connecting devices other than the CS Series or SP-C Series to the valve unit or I/O unit, supply a power voltage that is at least 4 V higher than the minimum operating voltage of those devices.
*8 When using an external manifold connection unit, supply a power voltage that is at least 3 V higher than the minimum operating voltage of the third-party valve manifold being connected.
*9 This is the total current consumption of V1 and V2 for just the communication unit. The total current consumption of V1 and V2, including current supplied to connected devices, must be 4.9 A or less.

Back to top

Distributed I/O Unit

Model

SP-NB30

Image

Type

Distributed I/O Unit

Distributed I/O port

Connectable devices

SP-N1000, SP-NB30

Connector type

IN: M12 (A-code) 12-pin, male OUT: M12 (A-code) 12-pin, female

Protection circuit

Reverse polarity protection, Power supply surge protection

Current consumption

40 mA or less at 24 V *1

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

PBT, PAR, POM, NBR, SUS304

Weight

Approx. 110 g 3.88 oz

*1 This is the current consumption of just the distributed I/O unit.

Back to top

Control panel

Model

SP-NX100

Image

Type

Control panel

Compatible devices

SP-N1000

Display

7.0" TFT color LCD (1024×600)

Backlight

Method

White LED

Service life

Approx. 50000 h (25°C 77°F)

Touch panel

Method

Analog resistive

Actuating force

2.45 N or less

Communication interface

Ethernet

Connector type

M12 (D-code) 4-pin, female

Transmission speed

100 Mbps (100BASE-TX)

Transmission medium

Category 5 or higher STP (Shielded Twisted Pair) cable

USB port

Type-A (USB 2.0) *1

Power supply

Power supply type

PoE-specific Mode A (Alternative A)

Power consumption

200 mA or less

Environmental resistance

Enclosure rating

IP40 (IEC 60529)

Ambient temperature

0 to +50°C 32 to 122°F (no freezing) *2

Relative humidity

Up to 85% RH (no condensation)

Drop resistance

1.3 m 4.3' onto concrete (2 times in an arbitrary direction)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Protection circuit

Power supply surge protection

Material

Polyamide, POM, PC, TPU, Nickel-plated brass

Weight

Main unit: Approx. 390 g13.77 oz; With wall mounting adapter and stylus attached: Approx. 440 g 15.53 oz

*1 Use the specified KEYENCE product (OP-87502).
*2 This value is applicable only when mounted vertically. Use at 0 to 40°C 32 to 104°F (no freezing) when installed in any other orientation.

Back to top

External Manifold Connection Unit

Model

SP-ND25

Image

Type

External Manifold Connection Unit

D-sub connector

Output connector

D-sub (25-pin) socket

Number of outputs

24

Output voltage

Varies depending on the power voltage supplied to the communication unit *1

Maximum load current

100 mA/output *2

Leakage current

0.1 mA or less

Protection circuit

Overcurrent protection circuit

Current consumption

60 mA or less at 24 V *3

Environmental resistance

Enclosure rating

IP40 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and
Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

PBT, PAR, POM, NBR, Iron nickel plating

Weight

Approx. 130 g 4.59 oz

*1 The output voltage will be the power voltage supplied to the communication unit minus 3 V or more.
*2 The total output of all external manifold connection units connected to the communication unit is up to 24 W.
*3 This is the current consumption of just the external manifold connection unit.

Back to top

I/O Unit

Model

SP-NM4

Image

Type

I/O Unit

I/O port

Connector

M8 (A-code) 4-pin, female; 4 ports

Power supply capacity

Per port: 180 mA; Total for 4 ports: 7.5 W *1 *2

Protection circuit

Reverse polarity protection circuit, Overcurrent protection circuit

Communication, I/O

Switchable between CS-Link, control input, and control output

CS-Link

Supported models

CS-LxxPC/CS-LA1C/SP-Cxx

Max. number of connected units

CS-LxxPC: Up to 2 units per port;
SP-Cxx/CS-LA1C: Up to 2 units per port; Total for 4 ports: 8 units
*3

Control input

Input type

PNP/NPN switchable

Max. number of inputs

Per port: 2; Total for 4 ports: 8 *3

ON voltage

PNP: 15 V or more, NPN: 6 V or less

OFF voltage

PNP: 6 V or less, NPN: 15 V or more

Short-circuit current

3 mA or less

Protection circuit

Surge protection circuit

Control output

Output format

PNP/NPN switchable

Max. number of outputs

Per port: 2; Total for 4 ports: 8 *3

Maximum load current

100 mA (per output)

Residual voltage

2.5 V or less

Leakage current

0.1 mA or less

Protection circuit

Surge protection circuit, Overcurrent protection circuit

Current consumption

80 mA or less at 24 V *4

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and
Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

PBT, PAR, POM, NBR, LCP

Weight

Approx. 110 g 3.88 oz

*1 The voltage varies depending on the power voltage supplied to the communication unit.
*2 When connecting devices other than the CS-L Series or SP-C Series, the power voltage supplied to the communication unit should be at least 4 V higher than the minimum operating voltage of those devices.
*3 A Y-shaped cable (CS-LY01) is required to connect two devices to one port.
*4 This is the current consumption of just the I/O unit.

Back to top

Valve Unit 10 mm Single/Double

Model

SP-VS10D4

SP-VS10D6

SP-VS10D7

SP-VD10D4

SP-VD10D6

SP-VD10D7

Image

Type

Valve unit

Valve size

10 mm 0.39"

Valve type

Single

Double

Port size

ø4 ø0.16"

ø6 ø0.24"

1/4"

ø4 ø0.16"

ø6 ø0.24"

1/4"

Valve structure

Elastomer seal

Manual operation

Push-turn lock type (driver operation)

Supported fluids

Air *1

Fluid temperature

-5 to +50°C 23 to 122°F (no freezing)

Flow rate characteristics

400 L/min
14.12 CFM
*2

Response time

26 ms or less *3

Maximum operating frequency

5 Hz *4

Operating pressure range

With internal pilot

0.2 to 0.8 MPa

With external pilot

0 to 0.8 MPa *5

Pressure resistance

1.0 MPa

Sensor connection port

Connector

M8 (A-code) 4-pin, female

Power supply capacity

200 mA *6

Protection circuit

Overcurrent protection circuit

Communication/input

Switchable between CS-Link and control input

CS-Link

Supported models

CS-LxxPC/CS-LA1C/SP-Cxx

Number of connectable devices

CS-LxxPC: Up to 2 units; SP-Cxx/CS-LA1C: Up to 2 units *7

Control input

Input type

PNP/NPN switchable

Max. number of inputs

2 *7

ON voltage

PNP: 15 V or more, NPN: 6 V or less

OFF voltage

PNP: 6 V or less, NPN: 15 V or more

Short-circuit current

3 mA or less

Protection circuit

Surge protection circuit

Current consumption

Without valve operation: 20 mA or less at 24 V;
At maximum valve operating frequency (single or double type): 70 mA or less at 24 V; At maximum valve operating frequency
(closed center, exhaust center, pressure center, dual 3-port (NC/NC) type): 60 mA or less at 24 V

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Flow path

Polyamide, POM, Aluminum alloy, FKM, HNBR, NBR, Nickel-plated brass / Brass (closed center, exhaust center, and pressure center types only)

Non-flow path

Polyamide, PAR, POM, HNBR, NBR, Aluminum alloy, Zinc-nickel plating, SUS304

Weight

Approx. 120 g
4.24 oz

Approx. 130 g
4.59 oz

*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment.
*2 Measured at 0.6 MPa on the input side and 0.5 MPa on the output side using KEYENCE testing equipment. (Values have been converted to 20°C 68°F, atmospheric pressure.) Measurement errors may occur depending on the user environment.
*3 Time from when the rated voltage is applied to the solenoid until the output port pressure reaches 10% of the supply pressure.
*4 Value within the operating pressure range.
*5 A minimum pilot pressure appropriate for the valve type is required for pilot valve operation. Single and double types require 0.2 MPa or more pilot pressure. Closed center, exhaust center, and pressure center types require 0.3 MPa or more. Dual 3-port (NC/NC) types require 0.25 MPa or more. If the cylinder operating pressure exceeds these values, supply a pilot pressure that is equal to or higher than the cylinder operating pressure.
*6 The voltage varies depending on the power voltage supplied to the communication unit.
*7 A Y-shaped cable (CS-LY01) is required to connect two devices. Maximum number of connectable CS-L Series dual type units: 1

Back to top

Valve Unit 10 mm Closed center/Exhaust center

Model

SP-VC10D4

SP-VC10D6

SP-VC10D7

SP-VE10D4

SP-VE10D6

SP-VE10D7

Image

Type

Valve unit

Valve size

10 mm 0.39"

Valve type

Closed center

Exhaust center

Port size

ø4 ø0.16"

ø6 ø0.24"

1/4"

ø4 ø0.16"

ø6 ø0.24"

1/4"

Valve structure

Elastomer seal

Manual operation

Push-turn lock type (driver operation)

Supported fluids

Air *1

Fluid temperature

-5 to +50°C 23 to 122°F (no freezing)

Flow rate characteristics

360 L/min
12.71 CFM
*2

340 L/min
12.00 CFM
*2

Response time

36 ms or less *3

Maximum operating frequency

3 Hz *4

Operating pressure range

With internal pilot

0.3 to 0.8 MPa

With external pilot

0 to 0.8 MPa *5

Pressure resistance

1.0 MPa

Sensor connection port

Connector

M8 (A-code) 4-pin, female

Power supply capacity

200 mA *6

Protection circuit

Overcurrent protection circuit

Communication/input

Switchable between CS-Link and control input

CS-Link

Supported models

CS-LxxPC/CS-LA1C/SP-Cxx

Number of connectable devices

CS-LxxPC: Up to 2 units; SP-Cxx/CS-LA1C: Up to 2 units *7

Control input

Input type

PNP/NPN switchable

Max. number of inputs

2 *7

ON voltage

PNP: 15 V or more, NPN: 6 V or less

OFF voltage

PNP: 6 V or less, NPN: 15 V or more

Short-circuit current

3 mA or less

Protection circuit

Surge protection circuit

Current consumption

Without valve operation: 20 mA or less at 24 V;
At maximum valve operating frequency (single or double type): 70 mA or less at 24 V; At maximum valve operating frequency
(closed center, exhaust center, pressure center, dual 3-port (NC/NC) type): 60 mA or less at 24 V

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Flow path

Polyamide, POM, Aluminum alloy, FKM, HNBR, NBR, Nickel-plated brass / Brass (closed center, exhaust center, and pressure center types only)

Non-flow path

Polyamide, PAR, POM, HNBR, NBR, Aluminum alloy, Zinc-nickel plating, SUS304

Weight

Approx. 130 g
4.59 oz

*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment.
*2 Measured at 0.6 MPa on the input side and 0.5 MPa on the output side using KEYENCE testing equipment. (Values have been converted to 20°C 68°F, atmospheric pressure.) Measurement errors may occur depending on the user environment.
*3 Time from when the rated voltage is applied to the solenoid until the output port pressure reaches 10% of the supply pressure.
*4 Value within the operating pressure range.
*5 A minimum pilot pressure appropriate for the valve type is required for pilot valve operation. Single and double types require 0.2 MPa or more pilot pressure. Closed center, exhaust center, and pressure center types require 0.3 MPa or more. Dual 3-port (NC/NC) types require 0.25 MPa or more. If the cylinder operating pressure exceeds these values, supply a pilot pressure that is equal to or higher than the cylinder operating pressure.
*6 The voltage varies depending on the power voltage supplied to the communication unit.
*7 A Y-shaped cable (CS-LY01) is required to connect two devices. Maximum number of connectable CS-L Series dual type units: 1

Back to top

Valve Unit 10 mm Pressure center/Dual 3-port (NC/NC)

Model

SP-VP10D4

SP-VP10D6

SP-VP10D7

SP-VT10D4

SP-VT10D6

SP-VT10D7

Image

Type

Valve unit

Valve size

10 mm 0.39"

Valve type

Pressure center

Dual 3-port (NC/NC)

Port size

ø4 ø0.16"

ø6 ø0.24"

1/4"

ø4 ø0.16"

ø6 ø0.24"

1/4"

Valve structure

Elastomer seal

Manual operation

Push-turn lock type (driver operation)

Supported fluids

Air *1

Fluid temperature

-5 to +50°C 23 to 122°F (no freezing)

Flow rate characteristics

380 L/min
13.41 CFM
*2

330 L/min
11.65 CFM
*2

Response time

36 ms or less *3

Maximum operating frequency

3 Hz *4

Operating pressure range

With internal pilot

0.3 to 0.8 MPa

0.25 to 0.8 MPa

With external pilot

0 to 0.8 MPa *5

0.2 to 0.8 MPa *5

Pressure resistance

1.0 MPa

Sensor connection port

Connector

M8 (A-code) 4-pin, female

Power supply capacity

200 mA *6

Protection circuit

Overcurrent protection circuit

Communication/input

Switchable between CS-Link and control input

CS-Link

Supported models

CS-LxxPC/CS-LA1C/SP-Cxx

Number of connectable devices

CS-LxxPC: Up to 2 units; SP-Cxx/CS-LA1C: Up to 2 units *7

Control input

Input type

PNP/NPN switchable

Max. number of inputs

2 *7

ON voltage

PNP: 15 V or more, NPN: 6 V or less

OFF voltage

PNP: 6 V or less, NPN: 15 V or more

Short-circuit current

3 mA or less

Protection circuit

Surge protection circuit

Current consumption

Without valve operation: 20 mA or less at 24 V;
At maximum valve operating frequency (single or double type): 70 mA or less at 24 V; At maximum valve operating frequency
(closed center, exhaust center, pressure center, dual 3-port (NC/NC) type): 60 mA or less at 24 V

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Flow path

Polyamide, POM, Aluminum alloy, FKM, HNBR, NBR, Nickel-plated brass / Brass (closed center, exhaust center, and pressure center types only)

Non-flow path

Polyamide, PAR, POM, HNBR, NBR, Aluminum alloy, Zinc-nickel plating, SUS304

Weight

Approx. 130 g
4.59 oz

*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment.
*2 Measured at 0.6 MPa on the input side and 0.5 MPa on the output side using KEYENCE testing equipment. (Values have been converted to 20°C 68°F, atmospheric pressure.) Measurement errors may occur depending on the user environment.
*3 Time from when the rated voltage is applied to the solenoid until the output port pressure reaches 10% of the supply pressure.
*4 Value within the operating pressure range.
*5 A minimum pilot pressure appropriate for the valve type is required for pilot valve operation. Single and double types require 0.2 MPa or more pilot pressure. Closed center, exhaust center, and pressure center types require 0.3 MPa or more. Dual 3-port (NC/NC) types require 0.25 MPa or more. If the cylinder operating pressure exceeds these values, supply a pilot pressure that is equal to or higher than the cylinder operating pressure.
*6 The voltage varies depending on the power voltage supplied to the communication unit.
*7 A Y-shaped cable (CS-LY01) is required to connect two devices. Maximum number of connectable CS-L Series dual type units: 1

Back to top

Valve Unit 14 mm Single/Double

Model

SP-VS14D6

SP-VS14D7

SP-VS14D8

SP-VD14D6

SP-VD14D7

SP-VD14D8

Image

Type

Valve unit

Valve size

14 mm 0.55"

Valve type

Single

Double

Port size

ø6 ø0.24"

1/4"

ø8 ø0.31"

ø6 ø0.24"

1/4"

ø8 ø0.31"

Valve structure

Elastomer seal

Manual operation

Push-turn lock type (driver operation)

Supported fluids

Air *1

Fluid temperature

-5 to +50°C 23 to 122°F (no freezing)

Flow rate characteristics

650 L/min
22.95 CFM
*2

Response time

30 ms or less *3

Maximum operating frequency

5 Hz *4

Operating pressure range

With internal pilot

0.2 to 0.8 MPa

With external pilot

0 to 0.8 MPa *5

Pressure resistance

1.0 MPa

Sensor connection port

Connector

M8 (A-code) 4-pin, female

Power supply capacity

200 mA *6

Protection circuit

Overcurrent protection circuit

Communication/input

Switchable between CS-Link and control input

CS-Link

Supported models

CS-LxxPC/CS-LA1C/SP-Cxx

Number of connectable devices

CS-LxxPC: Up to 2 units; SP-Cxx/CS-LA1C: Up to 2 units *7

Control input

Input type

PNP/NPN switchable

Max. number of inputs

2 *7

ON voltage

PNP: 15 V or more, NPN: 6 V or less

OFF voltage

PNP: 6 V or less, NPN: 15 V or more

Short-circuit current

3 mA or less

Protection circuit

Surge protection circuit

Current consumption

Without valve operation: 20 mA or less at 24 V;
At maximum valve operating frequency (single or double type): 70 mA or less at 24 V; At maximum valve operating frequency
(closed center, exhaust center, pressure center, dual 3-port (NC/NC) type): 60 mA or less at 24 V

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Flow path

Polyamide, POM, Aluminum alloy, FKM, HNBR, NBR, Nickel-plated brass / Brass (closed center, exhaust center, and pressure center types only)

Non-flow path

Polyamide, PAR, POM, HNBR, NBR, Aluminum alloy, Zinc-nickel plating, SUS304

Weight

Approx. 160 g
5.65 oz

Approx. 170 g
6.00 oz

*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment.
*2 Measured at 0.6 MPa on the input side and 0.5 MPa on the output side using KEYENCE testing equipment. (Values have been converted to 20°C 68°F, atmospheric pressure.) Measurement errors may occur depending on the user environment.
*3 Time from when the rated voltage is applied to the solenoid until the output port pressure reaches 10% of the supply pressure.
*4 Value within the operating pressure range.
*5 A minimum pilot pressure appropriate for the valve type is required for pilot valve operation. Single and double types require 0.2 MPa or more pilot pressure. Closed center, exhaust center, and pressure center types require 0.3 MPa or more. Dual 3-port (NC/NC) types require 0.25 MPa or more. If the cylinder operating pressure exceeds these values, supply a pilot pressure that is equal to or higher than the cylinder operating pressure.
*6 The voltage varies depending on the power voltage supplied to the communication unit.
*7 A Y-shaped cable (CS-LY01) is required to connect two devices. Maximum number of connectable CS-L Series dual type units: 1

Back to top

Valve Unit 14 mm Closed center/Exhaust center

Model

SP-VC14D6

SP-VC14D7

SP-VC14D8

SP-VE14D6

SP-VE14D7

SP-VE14D8

Image

Type

Valve unit

Valve size

14 mm 0.55"

Valve type

Closed center

Exhaust center

Port size

ø6 ø0.24"

1/4"

ø8 ø0.31"

ø6 ø0.24"

1/4"

ø8 ø0.31"

Valve structure

Elastomer seal

Manual operation

Push-turn lock type (driver operation)

Supported fluids

Air *1

Fluid temperature

-5 to +50°C 23 to 122°F (no freezing)

Flow rate characteristics

470 L/min
16.59 CFM
*2

Response time

40 ms or less *3

Maximum operating frequency

3 Hz *4

Operating pressure range

With internal pilot

0.3 to 0.8 MPa

With external pilot

0 to 0.8 MPa *5

Pressure resistance

1.0 MPa

Sensor connection port

Connector

M8 (A-code) 4-pin, female

Power supply capacity

200 mA *6

Protection circuit

Overcurrent protection circuit

Communication/input

Switchable between CS-Link and control input

CS-Link

Supported models

CS-LxxPC/CS-LA1C/SP-Cxx

Number of connectable devices

CS-LxxPC: Up to 2 units; SP-Cxx/CS-LA1C: Up to 2 units *7

Control input

Input type

PNP/NPN switchable

Max. number of inputs

2 *7

ON voltage

PNP: 15 V or more, NPN: 6 V or less

OFF voltage

PNP: 6 V or less, NPN: 15 V or more

Short-circuit current

3 mA or less

Protection circuit

Surge protection circuit

Current consumption

Without valve operation: 20 mA or less at 24 V;
At maximum valve operating frequency (single or double type): 70 mA or less at 24 V; At maximum valve operating frequency
(closed center, exhaust center, pressure center, dual 3-port (NC/NC) type): 60 mA or less at 24 V

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Flow path

Polyamide, POM, Aluminum alloy, FKM, HNBR, NBR, Nickel-plated brass / Brass (closed center, exhaust center, and pressure center types only)

Non-flow path

Polyamide, PAR, POM, HNBR, NBR, Aluminum alloy, Zinc-nickel plating, SUS304

Weight

Approx. 170 g
6.00 oz

*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment.
*2 Measured at 0.6 MPa on the input side and 0.5 MPa on the output side using KEYENCE testing equipment. (Values have been converted to 20°C 68°F, atmospheric pressure.) Measurement errors may occur depending on the user environment.
*3 Time from when the rated voltage is applied to the solenoid until the output port pressure reaches 10% of the supply pressure.
*4 Value within the operating pressure range.
*5 A minimum pilot pressure appropriate for the valve type is required for pilot valve operation. Single and double types require 0.2 MPa or more pilot pressure. Closed center, exhaust center, and pressure center types require 0.3 MPa or more. Dual 3-port (NC/NC) types require 0.25 MPa or more. If the cylinder operating pressure exceeds these values, supply a pilot pressure that is equal to or higher than the cylinder operating pressure.
*6 The voltage varies depending on the power voltage supplied to the communication unit.
*7 A Y-shaped cable (CS-LY01) is required to connect two devices. Maximum number of connectable CS-L Series dual type units: 1

Back to top

Valve Unit 14 mm Pressure center/Dual 3-port (NC/NC)

Model

SP-VP14D6

SP-VP14D7

SP-VP14D8

SP-VT14D6

SP-VT14D7

SP-VT14D8

Image

Type

Valve unit

Valve size

14 mm 0.55"

Valve type

Pressure center

Dual 3-port (NC/NC)

Port size

ø6 ø0.24"

1/4"

ø8 ø0.31"

ø6 ø0.24"

1/4"

ø8 ø0.31"

Valve structure

Elastomer seal

Manual operation

Push-turn lock type (driver operation)

Supported fluids

Air *1

Fluid temperature

-5 to +50°C 23 to 122°F (no freezing)

Flow rate characteristics

650 L/min
22.95 CFM
*2

580 L/min
20.47 CFM
*2

Response time

40 ms or less *3

Maximum operating frequency

3 Hz *4

Operating pressure range

With internal pilot

0.3 to 0.8 MPa

0.25 to 0.8 MPa

With external pilot

0 to 0.8 MPa *5

0.2 to 0.8 MPa *5

Pressure resistance

1.0 MPa

Sensor connection port

Connector

M8 (A-code) 4-pin, female

Power supply capacity

200 mA *6

Protection circuit

Overcurrent protection circuit

Communication/input

Switchable between CS-Link and control input

CS-Link

Supported models

CS-LxxPC/CS-LA1C/SP-Cxx

Number of connectable devices

CS-LxxPC: Up to 2 units; SP-Cxx/CS-LA1C: Up to 2 units *7

Control input

Input type

PNP/NPN switchable

Max. number of inputs

2 *7

ON voltage

PNP: 15 V or more, NPN: 6 V or less

OFF voltage

PNP: 6 V or less, NPN: 15 V or more

Short-circuit current

3 mA or less

Protection circuit

Surge protection circuit

Current consumption

Without valve operation: 20 mA or less at 24 V;
At maximum valve operating frequency (single or double type): 70 mA or less at 24 V; At maximum valve operating frequency
(closed center, exhaust center, pressure center, dual 3-port (NC/NC) type): 60 mA or less at 24 V

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Flow path

Polyamide, POM, Aluminum alloy, FKM, HNBR, NBR, Nickel-plated brass / Brass (closed center, exhaust center, and pressure center types only)

Non-flow path

Polyamide, PAR, POM, HNBR, NBR, Aluminum alloy, Zinc-nickel plating, SUS304

Weight

Approx. 170 g
6.00 oz

Approx. 160 g
5.65 oz

*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment.
*2 Measured at 0.6 MPa on the input side and 0.5 MPa on the output side using KEYENCE testing equipment. (Values have been converted to 20°C 68°F, atmospheric pressure.) Measurement errors may occur depending on the user environment.
*3 Time from when the rated voltage is applied to the solenoid until the output port pressure reaches 10% of the supply pressure.
*4 Value within the operating pressure range.
*5 A minimum pilot pressure appropriate for the valve type is required for pilot valve operation. Single and double types require 0.2 MPa or more pilot pressure. Closed center, exhaust center, and pressure center types require 0.3 MPa or more. Dual 3-port (NC/NC) types require 0.25 MPa or more. If the cylinder operating pressure exceeds these values, supply a pilot pressure that is equal to or higher than the cylinder operating pressure.
*6 The voltage varies depending on the power voltage supplied to the communication unit.
*7 A Y-shaped cable (CS-LY01) is required to connect two devices. Maximum number of connectable CS-L Series dual type units: 1

Back to top

Supply/Exhaust Unit

Model

SP-VF8L

SP-VF9L

SP-VF10L

SP-VF8M

SP-VF9M

SP-VF10M

Image

Type

Supply/exhaust unit

Connection position within valve module

Left side

Right side/intermediate

Supply/exhaust port connection bore diameter

ø8 ø0.31"

3/8"

ø10 ø0.39"

ø8 ø0.31"

3/8"

ø10 ø0.39"

Operating fluid

Air

Fluid temperature

-5 to +50°C 23 to 122°F (no freezing)

Pilot method

Internal, External *1

Pilot exhaust method

Collective exhaust via end unit

Pressure resistance

1.0 MPa

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Ambient temperature

-5 to +50°C 23 to 122°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Flow path

Polyamide, HNBR, NBR, Nickel-plated brass

Non-flow path

Polyamide, PBT, POM, HNBR, NBR, Nickel-plated brass, Zinc-nickel plating, SUS304

Weight

Approx. 250 g 8.83 oz
(unit cover: approx. 35 g 1.24 oz)

Approx. 210 g 7.41 oz
(unit cover: approx. 35 g 1.24 oz)

*1 Use with an external pilot system is possible by installing an optional supply/exhaust unit with external pilot functionality.

Back to top

Optional supply/exhaust unit

Model

SP-VF02

SP-VF01AP

SP-VF02AP

Image

Pilot method

External

Internal

External

Pilot exhaust method

Collective exhaust via end unit

External pilot port

Connection bore diameter

ø4 ø0.16" *1

-

ø4 ø0.16" *1

Pressure resistance

1.0 MPa *1

Pressure sensor

None

Available

Pressure sensor

Rated pressure

-

0 to 0.8 MPa

Measurement accuracy

±2.0% of F.S. *3

Repeatability

±0.4% of F.S. *3

Response time

50 ms

Current consumption

10 mA or less at 24 V

Material

Polyamide, PBT, PAR *2 , HNBR, NBR, SUS304, SUSXM7

Weight

Approx. 40 g 1.41 oz

Approx. 45 g 1.59 oz

*1 The minimum pilot pressure required for pilot valve operation varies depending on the valve type. Refer to the valve unit specifications.
*2 Only for optional supply/exhaust units with a pressure sensor .
*3 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on piping type, condition, fluid type, fluid temperature, and other factors.

Back to top