• Fully Customizable

  • Complete Pneumatic System Monitoring

  • Reduce and Simplify Pneumatic Wiring

SP-N/V series - Smart Valve Manifold

The KEYENCE Smart Valve Manifold enables unmatched flexibility with its modular design. Utilize any size or valve type in conjunction with each other, eliminating the need for uniformity by foregoing a traditional backplate. Visualization and monitoring of the pneumatic system can be done easily with the pre-programmed software on all communication units, allowing for remote control and troubleshooting. Each valve is equipped with an M8 quick disconnect, allowing for communication of ON/OFF status, piston position, impact level, and stroke time that can be taken back over EtherNet/IP™, PROFINET, EtherCAT®, Modbus/TCP, and IO-Link. Identifying cylinder performance and remote operation of valves and sensors is easily achieved, streamlining installation and troubleshooting.

CS/SP Series Selection Tool

Guided selection site with add-on resources and features.

  • Easily determine components needed based on application specifics
  • Batch downloading of CAD files for selected models
  • Downloadable item lists and configuration drawings
  • Save selected items for future needs

More Details

Features

Design and Install Valve Manifold with Unmatched Flexibility

Fully Customizable Valve Manifolds

Units can be easily added, even as a retrofit

Select valve units without restrictions on type or size. Easily add or remove valves at any time, regardless of your initial configuration.

Complete Pneumatic System Status Monitoring

This series includes pre-programmed software for full pneumatic monitoring and control. Using the web server or control panel, remotely track operating conditions, check cylinder strokes, configure sensor outputs, receive detailed diagnostics on errors, access predictive maintenance alerts, and more.

Reduce and Simplify Pneumatic Wiring

Wiring pneumatic cylinder sensors has never been simpler with the design of the SP-V valve. Each valve is equipped with a dedicated M8 QD connector to seamlessly integrate cylinder sensors that are installed on the machine. The dedicated connector removes the need for external IO blocks or additional wiring in the PLC. All outputs and data from the sensor will be taken back with the SP-N communication unit to decrease time on programming.

Traditional Valve Cylinder Sensor Wiring

SP-V Wiring

Streamline Installation Process and Adjustments

Valve and Output Testing with the Press of a Button

Testing each valve and setting the cylinder switch outputs can be done in seconds when utilizing the web server or pneumatic panel. What used to be a two-person job, can be done remotely with one.

Self-Learning Technology to Understand Optimal Operating Conditions

Native to the Smart Valve Manifold’s pre-programmed software is the ability to identify the optimal operating conditions to help assist with any corrective adjustments that need to be made.

Eliminate Time Spent Troubleshooting and Prevent Future Problems

Reduce Downtime by Quickly Identifying the Cause of Problem

Understand at a glance the root cause of errors to eliminate the time spent troubleshooting with full pneumatic status control. Easily identify exactly where the error is occurring.

Automated Predictive Maintenance Alerts to Notify on Health of Valves

Pre-entered lifetime values of cylinders and valves can be entered to notify you when the number of strokes is reaching the upper limit to avoid unwanted errors, faults, or part failure.