Linear Cylinder Sensor
CS-L series
-
Piston Visibility
-
Simple Setup
-
Easy Installation
The new CS-L from KEYENCE focuses on visibility, easy install, and simple wiring. This is the world’s first linear cylinder sensor with a bar LED. The LED makes it possible to view the live piston position down to a resolution of 1 mm (3.94 mil). This sensor is mounted top-down on the cylinder, eliminating any disassembly to attach, remove, or adjust the sensor. The sensor can also be set via the push of a button as the sensor covers the length of the cylinder's stroke. Cycle time and downtime can now be reduced with impact level and stroke time information being provided from the sensor. Wiring is cut in half by providing 2 outputs from each sensor down a single wire. Loose wires or M8 connectors make integration into any setup easy.
CS/SP Series Selection Tool
Guided selection site with add-on resources and features.
- Easily determine components needed based on application specifics
- Batch downloading of CAD files for selected models
- Downloadable item lists and configuration drawings
- Save selected items for future needs
Features
Pneumatic Cylinder Sensor with Visible Indication and Easy Installation
Live Piston Position Visibility
A large indicator light runs the full length of the sensor, delivering instant, real-time visibility of piston position for faster setup and simplified troubleshooting.
Easy Setup with 2-Point Teach
Unlike traditional cylinder sensors, no tedious alignment adjustments are required to ensure an output from the cylinder. Simply press the button to create a set point at the desired location of the stroke. Easily lock the settings into place to avoid unwanted changes after set up.
Install Without Cylinder Removal
Utilizing top-down installation, the CS can be installed without taking a cylinder off the machine. Simply press into the slot and tighten down.
Indicates Cylinder Performance
Cylinder sensors can output the position information of the piston and the impact level, providing benefits in a wide variety of situations such as the calculation of cylinder stroke time and the early detection of device problems.
* Only the PNP M8 connector type can be used
High-Functionality Amplifier Accessory
When required, utilizing the amplifier allows for customization of sensor settings. The amplifier can be disconnected after settings are configured (if only 2 outputs are necessary) or remain on the machine permanently.
Adjustable Set Point Window
Using the high functionality amplifier, any output window can be made larger or more precise to avoid errors from external factors.
Create a 3rd Output
Set a third output on the cylinder for applications where positioning is required to operate smoothly, using the high functionality amplifier.
Utilize in Hard to Reach Environments
Create outputs with the amplifier to achieve easy set-up in hard-to-reach locations on the machine.