Linear Cylinder Sensor
CS-L series
Specs Linear Cylinder Sensor CS-L series
Linear cylinder sensor Standard type C-shaped slot PNP M8 connector 30 mm to 75 mm
|
Model |
CS-LC30PC |
CS-LC40PC |
CS-LC50PC |
CS-LC60PC |
CS-LC75PC |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
C-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP M8 connector *2 |
|||||||
|
Cylinder sensor |
Sensor size |
30 mm 1.18" |
40 mm 1.57" |
50 mm 1.97" |
60 mm 2.36" |
75 mm 2.95" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *3 |
|||||||
|
Detection cycle |
1 ms *4 |
|||||||
|
Impact monitoring function |
Available (PNP M8 connector type only) |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 14 g 0.49 oz |
Approx. 15 g 0.53 oz |
Approx. 16 g 0.56 oz |
Approx. 17 g 0.60 oz |
||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type C-shaped slot PNP M8 connector 100 mm to 200 mm
|
Model |
CS-LC100PC |
CS-LC125PC |
CS-LC150PC |
CS-LC175PC |
CS-LC200PC |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
C-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP M8 connector *2 |
|||||||
|
Cylinder sensor |
Sensor size |
100 mm 3.94" |
125 mm 4.92" |
150 mm 5.91" |
175 mm 6.89" |
200 mm 7.87" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *3 |
|||||||
|
Detection cycle |
1 ms *4 |
|||||||
|
Impact monitoring function |
Available (PNP M8 connector type only) |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 18 g 0.64 oz |
Approx. 20 g 0.71 oz |
Approx. 21 g 0.74 oz |
Approx. 23 g 0.81 oz |
Approx. 24 g 0.84 oz |
|||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type C-shaped slot PNP strand wire 30 mm to 75 mm
|
Model |
CS-LC30P |
CS-LC40P |
CS-LC50P |
CS-LC60P |
CS-LC75P |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
C-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
30 mm 1.18" |
40 mm 1.57" |
50 mm 1.97" |
60 mm 2.36" |
75 mm 2.95" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 31 g 1.09 oz |
Approx. 32 g 1.13 oz |
Approx. 33 g 1.16 oz |
|||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type C-shaped slot PNP strand wire 100 mm to 200 mm
|
Model |
CS-LC100P |
CS-LC125P |
CS-LC150P |
CS-LC175P |
CS-LC200P |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
C-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
100 mm 3.94" |
125 mm 4.92" |
150 mm 5.91" |
175 mm 6.89" |
200 mm 7.87" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 35 g 1.24 oz |
Approx. 36 g 1.27 oz |
Approx. 38 g 1.34 oz |
Approx. 39 g 1.38 oz |
Approx. 45 g 1.59 oz |
|||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type C-shaped slot NPN strand wire 30 mm to 75 mm
|
Model |
CS-LC30N |
CS-LC40N |
CS-LC50N |
CS-LC60N |
CS-LC75N |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
C-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
NPN strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
30 mm 1.18" |
40 mm 1.57" |
50 mm 1.97" |
60 mm 2.36" |
75 mm 2.95" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 31 g 1.09 oz |
Approx. 32 g 1.13 oz |
Approx. 33 g 1.16 oz |
|||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type C-shaped slot NPN strand wire 100 mm to 200 mm
|
Model |
CS-LC100N |
CS-LC125N |
CS-LC150N |
CS-LC175N |
CS-LC200N |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
C-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
NPN strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
100 mm 3.94" |
125 mm 4.92" |
150 mm 5.91" |
175 mm 6.89" |
200 mm 7.87" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 35 g 1.24 oz |
Approx. 36 g 1.27 oz |
Approx. 38 g 1.34 oz |
Approx. 39 g 1.38 oz |
Approx. 45 g 1.59 oz |
|||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type T-shaped slot PNP M8 connector 30 mm to 80 mm
|
Model |
CS-LT30PC |
CS-LT40PC |
CS-LT50PC |
CS-LT60PC |
CS-LT80PC |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
T-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP M8 connector *2 |
|||||||
|
Cylinder sensor |
Sensor size |
30 mm 1.18" |
40 mm 1.57" |
50 mm 1.97" |
60 mm 2.36" |
80 mm 3.15" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *3 |
|||||||
|
Detection cycle |
1 ms *4 |
|||||||
|
Impact monitoring function |
Available (PNP M8 connector type only) |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 14 g 0.49 oz |
Approx. 15 g 0.53 oz |
Approx. 16 g 0.56 oz |
Approx. 17 g 0.60 oz |
||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type T-shaped slot PNP M8 connector 100 mm to 200 mm
|
Model |
CS-LT100PC |
CS-LT125PC |
CS-LT150PC |
CS-LT175PC |
CS-LT200PC |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
T-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP M8 connector *2 |
|||||||
|
Cylinder sensor |
Sensor size |
100 mm 3.94" |
125 mm 4.92" |
150 mm 5.91" |
175 mm 6.89" |
200 mm 7.87" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *3 |
|||||||
|
Detection cycle |
1 ms *4 |
|||||||
|
Impact monitoring function |
Available (PNP M8 connector type only) |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 18 g 0.64 oz |
Approx. 20 g 0.71 oz |
Approx. 21 g 0.74 oz |
Approx. 23 g 0.81 oz |
Approx. 24 g 0.84 oz |
|||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type T-shaped slot PNP strand wire 30 mm to 80 mm
|
Model |
CS-LT30P |
CS-LT40P |
CS-LT50P |
CS-LT60P |
CS-LT80P |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
T-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
30 mm 1.18" |
40 mm 1.57" |
50 mm 1.97" |
60 mm 2.36" |
80 mm 3.15" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 31 g 1.09 oz |
Approx. 32 g 1.13 oz |
Approx. 33 g 1.16 oz |
Approx. 34 g 1.20 oz |
||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type T-shaped slot PNP strand wire 100 mm to 200 mm
|
Model |
CS-LT100P |
CS-LT125P |
CS-LT150P |
CS-LT175P |
CS-LT200P |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
T-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
PNP strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
100 mm 3.94" |
125 mm 4.92" |
150 mm 5.91" |
175 mm 6.89" |
200 mm 7.87" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 35 g 1.24 oz |
Approx. 36 g 1.27 oz |
Approx. 38 g 1.34 oz |
Approx. 39 g 1.38 oz |
Approx. 45 g 1.59 oz |
|||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type T-shaped slot NPN strand wire 30 mm to 80 mm
|
Model |
CS-LT30N |
CS-LT40N |
CS-LT50N |
CS-LT60N |
CS-LT80N |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
T-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
NPN strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
30 mm 1.18" |
40 mm 1.57" |
50 mm 1.97" |
60 mm 2.36" |
80 mm 3.15" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 31 g 1.09 oz |
Approx. 32 g 1.13 oz |
Approx. 33 g 1.16 oz |
Approx. 34 g 1.20 oz |
||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Standard type T-shaped slot NPN strand wire 100 mm to 200 mm
|
Model |
CS-LT100N |
CS-LT125N |
CS-LT150N |
CS-LT175N |
CS-LT200N |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Standard type |
||||||
|
Supported slot shape |
T-shaped slot *1 |
|||||||
|
PNP/NPN, Cable type |
NPN strand wire |
|||||||
|
Cylinder sensor |
Sensor size |
100 mm 3.94" |
125 mm 4.92" |
150 mm 5.91" |
175 mm 6.89" |
200 mm 7.87" |
||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
|||||||
|
Minimum detectable magnetic flux density |
2 mT |
|||||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
|||||||
|
Resolution |
0.1 mm 0.0004" |
|||||||
|
Repeatability |
±0.5 mm ±0.02" *2 |
|||||||
|
Detection cycle |
1 ms *3 |
|||||||
|
Impact monitoring function |
— |
|||||||
|
Display method |
Bar LED |
|||||||
|
Number of outputs |
When using just the sensor |
2 |
||||||
|
When connected to IO-Link or the SP-N/V Series |
4 |
|||||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 |
|||||||
|
Network function |
PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) |
|||||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
||||||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
|||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
|||||||
|
Weight |
Approx. 35 g 1.24 oz |
Approx. 36 g 1.27 oz |
Approx. 38 g 1.34 oz |
Approx. 39 g 1.38 oz |
Approx. 45 g 1.59 oz |
|||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
||||||||
Linear cylinder sensor Dual type C-shaped slot/T-shaped slot
|
Model |
CS-LDC30PC |
CS-LDT30PC |
|||
|
Image |
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Dual type |
|||
|
Supported slot shape |
C-shaped slot *1 |
T-shaped slot *1 |
|||
|
PNP/NPN, Cable type |
PNP M8 connector *2 |
||||
|
Cylinder sensor |
Sensor size |
30 mm 1.18" × 2 heads |
|||
|
Detection length |
Supported cylinder length + 5 mm 0.20" |
||||
|
Minimum detectable magnetic flux density |
2 mT |
||||
|
Max. supported speed |
3 m/s 9.8 ft/s |
||||
|
Resolution |
0.1 mm 0.0004" |
||||
|
Repeatability |
±0.5 mm ±0.02" *3 |
||||
|
Detection cycle |
1 ms *4 |
||||
|
Impact monitoring function |
Available |
||||
|
Display method |
Bar LED |
||||
|
Number of outputs |
When using just the sensor |
1 per head |
|||
|
When connected to IO-Link or the SP-N/V Series |
4 per head |
||||
|
Control output |
Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *5 |
||||
|
Network function |
— |
||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
|||
|
Power consumption |
650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *6 |
||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
|||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
||||
|
Relative humidity |
Up to 85% RH (no condensation) |
||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
||||
|
Material |
Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR |
||||
|
Weight |
Approx. 28 g 0.99 oz |
||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
|||||
High-functionality amplifier
|
Model |
CS-LA1C |
|||
|
Image |
|
|||
|
Type |
High-functionality amplifier |
|||
|
Number of connectable cylinder sensors |
Max. 2 *1 |
|||
|
Number of outputs |
When using just the sensor |
3 |
||
|
When using IO-Link |
4 *2 |
|||
|
Control output |
PNP/NPN switchable, Open-collector output: 30 VDC or less, 100 mA total for 3 outputs, Residual voltage: 2.5 V or less |
|||
|
Network function |
IO-Link (Specification v1.1/COM3) |
|||
|
Power supply |
Power voltage |
24 VDC -20 to +25%, ripple included, Class 2 or LPS *3 |
||
|
Power consumption |
1.2 W |
|||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 |
||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
|||
|
Ambient temperature |
-20 to +50°C -4 to 122°F (no freezing) |
|||
|
Relative humidity |
Up to 85% RH (no condensation) |
|||
|
Vibration resistance |
10 to 500 Hz; |
|||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
|||
|
Material |
PBT SUS303 |
|||
|
Weight |
Approx. 20 g 0.71 oz |
|||
|
*1 Y-shaped cable required to connect two devices. |
||||