Clamp-on Flow Sensor
FD-Q series
Sensor-to-controller cable for 4-pin M12 connector type, L-shape, 2m OP-88027
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88027 | |||
Cable end | Sensor side: M12 4-pin L-shape, Controller side: Connector | |||
Length | 2 m 6.56' | |||
Material | PVC (Polyvinyl chloride) | |||
Weight | Approx. 75 g |