Air Quality Multi-Sensor
MP-F series
Manual drain cup Polycarbonate 1/2" (15A) MP-F20MDP
Specifications
Model | MP-F20MDP | |||
Type | Manual drain cup | |||
Connection diameter | NPT1/2 (15A) | |||
Material | Polycarbonate |
Air Quality Multi-Sensor
MP-F series
Model | MP-F20MDP | |||
Type | Manual drain cup | |||
Connection diameter | NPT1/2 (15A) | |||
Material | Polycarbonate |