 
High Power Digital Ultrasonic Sensors
FW series
Sensor Head FW-H02
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | FW-H02 | |||
| Type | Standard type | |||
| Detecting area | 50 to 200 mm 2.0" to 7.9"*1 | |||
| Response speed | 250 ms | |||
| Temperature characteristics | 0.25% of F.S./°C *2*3 | |||
| Indicator lamp | Operation indicator (orange) x1 (Turns on when the power is turned on.) | |||
| Dimensions | M18 x P1, Length= 63.5 mm 2.50" | |||
| Environmental resistance | Enclosure rating | IP67 | ||
| Ambient temperature | -25 to +70 °C -13 to 158 °F (No freezing) | |||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
| Material | Brass-nickel plating, PBT, Polyurethane, Polyamide resin | |||
| Accessories | M18 nut: 2, Head cable: 2 m 6.6', Standard Mounting Bracket (FW-B01) | |||
| Weight | Approx. 89 g | |||
| *1 Less stable zones of approx. 2% of F.S. exist at both ends of the detecting range. | ||||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)