High Power Digital Ultrasonic Sensors
FW series
Specs High Power Digital Ultrasonic Sensors FW series
|
Model |
FW-H02 |
FW-H07 |
FW-H10R |
|||
|
Image |
|
|
|
|||
|
Type |
Standard type |
Long range |
||||
|
Detecting area |
50 to 200 mm 2.0" to 7.9"*1 |
150 to 700 mm 5.9" to 27.6"*1 |
150 to 1000 mm 5.9" to 39.4"*1 |
|||
|
Response speed |
250 ms |
300 ms |
1,000 ms |
|||
|
Temperature characteristics |
0.25% of F.S./°C *2*3 |
0.06% of F.S./°C*4 |
||||
|
Indicator lamp |
Operation indicator (orange) x1 (Turns on when the power is turned on.) |
Operation indicator (orange) x1 (Turns on when the target is within the detecting range.) |
||||
|
Dimensions |
M18 x P1, Length= 63.5 mm 2.50" |
M18 x P1, Length= 104 mm 4.09" |
||||
|
Environmental resistance |
Enclosure rating |
IP67 |
||||
|
Ambient temperature |
-25 to +70 °C -13 to 158 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
|||||
|
Material |
Brass-nickel plating, PBT, Polyurethane, Polyamide resin |
|||||
|
Accessories |
M18 nut: 2, Head cable: 2 m 6.6', Standard Mounting Bracket (FW-B01) |
|||||
|
Weight |
Approx. 89 g |
Approx. 106 g |
||||
|
*1 Less stable zones of approx. 2% of F.S. exist at both ends of the detecting range. |
||||||
|
Model |
FW-V20 |
FW-V20P |
FW-V25 |
FW-V25P |
|||
|
Image |
|
|
|
|
|||
|
Type |
NPN |
PNP |
NPN |
PNP |
|||
|
Rating |
Power voltage |
24 VDC, ripple (P-P): 10% or less |
|||||
|
Current consumption |
When connected with the FW-H02/H07 |
Normal |
1680 mW (70 mA) or less*1 |
||||
|
Power save |
1370 mW (57 mA) or less*1 |
||||||
|
When connected with the FW-H10R |
Normal |
2640 mW (110 mA) or less*1 |
|||||
|
Power save |
2330 mW (97 mA) or less*1 |
||||||
|
Display power |
Dual row display with signed 3-digit 7-segment LED (character height: upper characters: 8 mm 0.32", red; lower characters: 5.7 mm 0.22", green), |
||||||
|
Operation status indicators |
Red LED × 2 (corresponding to control output 1 and control output 2), green LED × 2 (display channel indicators) |
||||||
|
Chattering prevention function |
Off, 0.5, 1, 2, 5, 10 s selectable (When the FW-H10R is connected, this is selectable between off, 1, 2, 5, and 10 s.) |
||||||
|
Bank/external shift input |
No-voltage input (with contacts, without contacts), input time: 25 ms or more (switchable with analog output) |
||||||
|
Control output |
Maximum NPN open-collector output: 100 mA (40 V or less), |
Maximum PNP open-collector output: 100 mA (30 V or less), |
Maximum NPN open-collector output: 100 mA (40 V or less), |
Maximum PNP open-collector output: 100 mA (30 V or less), |
|||
|
Protection circuit |
Reverse polarity protection, overcurrent protection, surge absorption |
||||||
|
Analog output |
4 to 20 mA, maximum load resistance: 260 Ω (Bank/external shift input/analog output selectable) |
||||||
|
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||||
|
Material |
Main unit and cover: polycarbonate, key tops: elastomer |
||||||
|
Accessories |
Mounting bracket, power cable, instruction manual |
Panel mounting bracket, Protective front cover, Power cable, Instruction manual |
|||||
|
Weight |
Approx. 85 g (Including a 6.6' 2-m power cable) |
||||||
|
*1 Excluding analog output. Includes head unit. |
|||||||
|
Model |
FW-SV01 |
|||
|
Image |
|
|||
|
Sensor head model |
FW-H02,FW-H07,FW-H10R |
|||
|
Detecting area |
50 to 180 mm2.0" to 7.1" (FW-H02), |
|||
|
Environmental resistance |
Ambient temperature |
-25 to +70 °C -13 to 158 °F (No freezing) |
||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
|||
|
Material |
PPS |
|||
|
Accessories |
M18 nut: 1, Wave washer: 1 |
|||
|
Weight |
Approx. 15 g |
|||
|
*1 Indicates the distance from the detecting reference (zero point). |
||||
Light Guide Attachment
|
Model |
FW-LG01*1 |
|||
|
Image |
|
|||
|
Rating |
Power voltage |
6 VDC (button battery LR43 x 4) |
||
|
Light source |
Blue LED (wavelength: 470 nm) |
|||
|
Environmental resistance |
Ambient temperature |
0 to +45 °C 32 to 113 °F (No freezing) |
||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
|||
|
Material |
Main unit: ABS; Keycap: Silicon rubber |
|||
|
Accessories |
Test button batteries (LR43): 4, instruction manual |
|||
|
Weight |
Approx. 21 g (Including batteries) |
|||
|
*1 It is recommended that the product be used with a maximum detecting distance of 500 mm |
||||
|
Model |
OP-51691 |
|||
|
Image |
|
|||
|
Type |
L-shaped relay connector |
|||
|
Environmental resistance |
Ambient temperature range |
-25 to +70 °C -13 to +158 °F (No freezing) |
||
|
Vibration resistance |
10 to 55 Hz, double amplitude: 1.5 mm 0.06", 2 hours each in the X, Y, and Z axis |
|||
|
Weight |
Approx. 70 g |
|||