Digital Infrared Temperature Sensor
FT series
Sensor Head: High temperature model FT-H50K
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FT-H50K | |||
Type | High temperature, Ultra long-range | |||
Rated temperature range | 32 to 2462°F (0 to 1350°C) *1 | |||
Displayable temperature range | -58 to 2552°F (-50 to +1400°C)°C | |||
Detecting distance | Unlimited *2 | |||
Measuring distance / | 500/ø18 mm 15.69"/ø0.71" | |||
Sight | 2-point visible laser beam *3 | |||
Detecting element | Thermopile | |||
Detecting wavelength | 8 to 14 μm | |||
Repeatability | ±5.4°F (±3°C) | |||
Emissivity (ε) correction | 0.10 to 1.99 (0.01 step) | |||
Environmental resistance | Ambient temperature | 14 to 131°F (-10 to 55°C), No freezing | ||
Relative humidity | 35 to 85%, No condensation | |||
Vibration resistance | 10 to 55 Hz, double amplitude: 1.5 mm 0.06", 2 hours in each of X, Y, and Z axis directions | |||
Shock resistance | 500 m/s2, 10 times in each direction of each axis (X, Y, Z), 60 times in total | |||
Material | Case: Reinforced glass plastic, | |||
Accessory | Mounting bracket | |||
Weight | Approx. 150g | |||
*1 Repeatability is guaranteed within the rated temperature range. | ||||