Digital Infrared Temperature Sensor
FT series
Black-body tape OP-91147
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-91147 | |||
Emissivity | 0.95 | |||
Allowable temperature limit | 356°F (180°C) | |||
Size | Width: 50 mm 1.97", length: 10 m 32.81' | |||
Note | Sold separately | |||
Weight | Approx. 145 g |