Safety Laser Scanner
SZ-V series
Floor bracket SZ-VB03
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VB03 | |||
Type | Mounting bracket | |||
Applicable product | SZ-V Series | |||
Number included | 1 | |||
Material | SPHC | |||
Note | Accessories: M5 screw x 4 | |||
Weight | Approx. 1,350 g |