Safety Laser Scanner
SZ-V series
Protection cover SZ-VB21
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VB21 | |||
Type | Protection cover | |||
Applicable product | SZ-V Series | |||
Number included | 1 | |||
Material | SPHC | |||
Note | Accessories: M5 screw x 4 | |||
Weight | Approx. 1,000 g | |||