Safety Laser Scanner
SZ-V series
18-core Power cable, 20 m SZ-VP20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VP20 | |||
Type | 18-core Power cable | |||
Applicable product | SZ-V Series | |||
Cable end | Connector (connected to the SZ-V) - Loose wires | |||
Length | 20 m 65.62' | |||
Material | PVC | |||
Weight | Approx. 1,500 g |