Safety Laser Scanner
SZ-V series
Connection cable, 10 m SZ-VS10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VS10 | |||
Type | Connection cable | |||
Applicable product | SZ-V Series | |||
Cable end | Connector (connected to the SZ-V) - Connector (connected to the SZ-V) | |||
Length | 10 m 32.81' | |||
Material | PVC | |||
Weight | Approx. 700 g |