Safety Light Curtain
GL-R series
Main Unit, Body-protection Type, 24 Optical Axes GL-R24L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-R24L | |||
Detection capability | ø1.77" ø45 mm | |||
Total length | 37.80" 960mm | |||
No. of beam | 24 | |||
Detection height | 36.22" 920mm | |||
Protection height | 39.57" 1005mm | |||
Beam axis spacing/Lens diameter | 40 mm / ø5 1.57" / ø0.20" | |||
Detecting distance | 0.66 to 49.21' 0.2 to 15 m*1 | |||
Effective aperture angle | Max. ±2.5° (When operating distance is 9.84' 3 m or more) | |||
Light source | Infrared LED (870 nm) | |||
Response time (OSSD) (ms) | Wire synchronization, One-line or | ON→OFF | 7 | |
OFF→ON | 49.3*2 | |||
All blocked→ON | 64.9*3 | |||
Optical synchronization system | ON→OFF | 9.5 | ||
OFF→ON | 53*2 | |||
All blocked→ON | 74.7*3 | |||
Detection mode | Turns on when no interruptions are present in the detection zone | |||
Synchronization between the transmitter and receiver | Optical synchronization or Wire synchronization (Determined by wiring) | |||
Light interference prevention function | Prevents mutual interference in up to two GL-R systems. | |||
Control output | Output | 2 transistor outputs. (PNP or NPN is determined by the cable type) | ||
Max. load current | 500 mA*4 | |||
Residual voltage (during ON) | Max. 2.5 V (with a cable length of 16.40' 5 m) | |||
OFF state voltage | Max. 2.0 V (with a cable length of 16.40' 5 m) | |||
Leakage current | Max. 200 µA | |||
Max. capacitive load | 2.2 µF | |||
Load wiring resistance | Max. 2.5 Ω | |||
Supplemental output | AUX | transistor outputs. (PNP or NPN is determined by the cable type) | ||
Error output | ||||
Muting lamp output | Incandescent lamp (24 VDC, 1 to 5.5 W) | |||
External input | When using a PNP output cable | EDM input | ON voltage: 10 to 30 V | |
When using an NPN output cable | ON voltage: 0 to 3 V | |||
Power supply | Power voltage | 24 VDC ±20%, ripple (P-P) 10% or less, Class 2 | ||
Current | Transmitter | 57 | ||
Receiver | 76 | |||
Protection circuit | Reverse current protection, short-circuit protection for each output, surge protection for each output | |||
Approved standards | EMC | EMS | IEC61496-1, EN61496-1, UL61496-1 | |
EMI | EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA | |||
Safety | IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Overvoltage category | II | |||
Ambient light | Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less | |||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 15 to 85 % RH (No condensation) | |||
Storage temperature | -25 to +60 °C -13 to 140 °F (No freezing) | |||
Storage relative humidity | 15 to 95 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Main unit case | Aluminum | ||
Upper case/lower case | Nylon (GF 30%) | |||
Front cover | Polycarbonate, SUS304 | |||
Weight | Transmitter | 1330 g | ||
Receiver | 1340 g | |||
*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m. | ||||