Front Protection Cover with Total Length of 1760 mm GL-RA1760

GL-RA1760 - Front Protection Cover with Total Length of 1760 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

GL-RA1760

Type

Front Protection Cover

Overview

Plastic cover that is used to protect the detecting surface.

Applicable product

GL-R88H

Number included

1 unit

Material

Frame: ABS, Transparent parts: Polycarbonate

Weight

Approx. 165 g

Data Sheet (PDF) Other Models