Front Protection Cover with Total Length of 1920 mm GL-RA1920

GL-RA1920 - Front Protection Cover with Total Length of 1920 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

GL-RA1920

Type

Front Protection Cover

Overview

Plastic cover that is used to protect the detecting surface.

Applicable product

GL-R96H

Number included

1 unit

Material

Frame: ABS, Transparent parts: Polycarbonate

Weight

Approx. 180 g

Data Sheet (PDF) Other Models