Safety Light Curtain
GL-R series
Front Protection Cover with Total Length of 800 mm GL-RA800
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-RA800 | |||
Type | Front Protection Cover | |||
Overview | Plastic cover that is used to protect the detecting surface. | |||
Applicable product | GL-R79F, GL-R40H, GL-R20L | |||
Number included | 1 unit | |||
Material | Frame: ABS, Transparent parts: Polycarbonate | |||
Weight | Approx. 75 g | |||