L-shaped Bracket GL-RB12

GL-RB12 - L-shaped Bracket

Specifications

Model

GL-RB12

Type

L-shaped Bracket

Applicable product

GL-R Series

Number included

Assembled bracket: 2 units, Instruction manual: 1 manual

Material

Main bracket unit/plate nut: SPHC, Hexagonal-socket bolt: Iron (trivalent black)

Weight

Approx. 160 g

Other Models