Deadspace-free Bracket GL-RB21

GL-RB21 - Deadspace-free Bracket

Specifications

Model

GL-RB21

Type

Deadspace-free Bracket

Applicable product

GL-R Series

Number included

Assembled bracket: 2 units, Instruction manual: 1 manual

Material

Main bracket unit: Zinc die-cast, Hexagonal-socket bolt: Iron (trivalent black)

Weight

Approx. 470 g

Other Models