Extension Cable 10 m GL-RC10M

GL-RC10M - Extension Cable 10 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

GL-RC10M

Type

Extension Cable

Applicable product

GL-R Series

Number included

1 cable

Cable end

M14 connector (12-pin female) - Loose wires

Length

10 m 32.81'

Material

Connector for extension: PVC/nickel-plated brass, Cable: PVC

Note

Extension cable for the GL-R Series. Use this together with the main unit connection cable (for extension).
Brown and blue: 22 AWG (nominal cross section: 0.34 mm2), other: 26 AWG (nominal cross section: 0.14 mm2)

Weight

Approx. 480 g

Data Sheet (PDF) Other Models