Extension Cable 20 m GL-RC20S

GL-RC20S - Extension Cable 20 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

GL-RC20S

Type

Extension Cable

Applicable product

GL-R Series

Number included

1 cable

Cable end

M12 connector (8-pin female) - Loose wires

Length

20 m 65.62'

Material

Connector for extension: PVC/nickel-plated brass, Cable: PVC

Note

Extension cable for the GL-R Series. Use this together with the main unit connection cable (for extension).
Brown and blue: 22 AWG (nominal cross section: 0.34 mm2), other: 26 AWG (nominal cross section: 0.14 mm2)

Weight

Approx. 830 g

Data Sheet (PDF) Other Models