Safety Light Curtain
GL-R series
Main Unit Connection Cable, 5-m, NPN GL-RP5NM
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-RP5NM | |||
Type | Unit connection cable | |||
Number included | 1 cable | |||
Cable end | Main unit plug (Grey) - Loose wires | |||
Length | 5 m 16.40' | |||
Material | Main unit connection connector: PBT, Cable: PVC | |||
Note | Brown and blue: 22 AWG (nominal cross section: 0.34 mm2), other: 26 AWG (nominal cross section: 0.14 mm2) | |||
Weight | Approx. 240 g |