M12 L-shaped connector type Extension cable Advanced function type (12-pin) 1 m GS-P12LC1

GS-P12LC1 - M12 L-shaped connector type Extension cable Advanced function type (12-pin) 1 m

Software

  • CE Marking

Specifications

Model

GS-P12LC1

Type

For extension (L-shaped)

Length

1 m 3.3'

Weight

Approx. 85 g 3.00 oz

Data Sheet (PDF) Other Models