M12 L-shaped connector type Extension cable Standard type (8-pin) 1 m GS-P8LC1

GS-P8LC1 - M12 L-shaped connector type Extension cable Standard type (8-pin) 1 m

  • CE Marking

Specifications

Model

GS-P8LC1

Type

For extension (L-shaped)

Length

1 m 3.3'

Weight

Approx. 80 g 2.82 oz

Other Models