Long Range Laser Displacement Meter
LF series
Recommended Replaceable Products: Confocal Displacement Sensor - CL-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Long Range Laser Displacement Meter LF series
Achieving long-distance measurement of up to 25 m
Features
- Achieving long-distance measurement of up to 25 m
- High resolution of ±0.5 mm, Highly accurate measurement can be performed
- Equipped with small-spot visible light, Reliable measurement of minute point
RECOMMENDED
Latest Technology
High-precision Measurement on Any Material or Surface
- Ultra-compact and lightweight
- Advanced environmental resistance
- High-Precision Measurement on Any Material or Surface