Self-contained Miniature Photoelectric Sensor
PR-M/F series
Slit 0.5×3 For Flat OP-87671
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87671 | |||
Type | Diameter slit for flat | |||
Applicable product | PR-F Series | |||
Number included | 1 pcs. | |||
Slit size | 0.5x3 | |||
Material | SUS304 | |||
Note | Detecting distance: 120 mm (when attached to both the transmitting and receiving sides) | |||
Weight | Approx. 1 g |