Self-contained Miniature Photoelectric Sensor
PR-M/F series
Slit φ0.5 For Mini-slim OP-87672
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87672 | |||
Type | Diameter slit for mini-slim | |||
Applicable product | PR-M Series | |||
Number included | 1 pcs. | |||
Slit size | Diameter of 0.5 mm | |||
Material | SUS304 | |||
Note | Detecting distance: 30 mm (when attached to both the transmitting and receiving sides) | |||
Weight | Approx. 1 g |