Long Range Laser Displacement Meter

LF series

This product has been discontinued.

Long Range Laser Displacement Meter LF series

LF series - Long Range Laser Displacement Meter

Achieving long-distance measurement of up to 25 m

Features

  • Achieving long-distance measurement of up to 25 m
  • High resolution of ±0.5 mm, Highly accurate measurement can be performed
  • Equipped with small-spot visible light, Reliable measurement of minute point

RECOMMENDED

Latest Technology

High-precision Measurement on Any Material or Surface

CL-3000 series - Confocal Displacement Sensor

  • Ultra-compact and lightweight
  • Advanced environmental resistance
  • High-Precision Measurement on Any Material or Surface

View Catalog CL-3000 Series Confocal Displacement Sensor Catalog