Inductive Proximity Sensor
ER series
Ultra-long distance unshielded type Screw type M12 Connector PNP output ER-U12TPC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ER-U12TPC *1 *2 | |||
Type | Ultra-long distance unshielded type Screw type M12 Connector (M12 4-pin) PNP output | |||
Power supply cable length | ― *3 | |||
No. of control outputs | 2 | |||
Output mode | Output 1 | N.O. | ||
Output 2 | N.C. | |||
Button | Available | |||
Button | Function | Distance switching | ||
Detecting distance | With default settings (Mode 1) | 18 mm 0.71" ±10% *4 | ||
With distance switching (Mode 2) | 12 mm 0.47" ±10% *4 | |||
Response frequency | With default settings (Mode 1) | 15 Hz *5 *6 | ||
With distance switching (Mode 2) | 50 Hz *5 *6 | |||
Hysteresis distance | 15% or less of detecting distance | |||
Detectable object | Magnetic metal, Non-magnetic metal *7 | |||
Standard detectable object (Iron, t = 1 mm 0.04") | 54 × 54 mm 2.13" × 2.13" | |||
Temperature characteristics | ±10% or less of detecting distance at +25°C +77°F | |||
Control output | Open-collector, 30 VDC or less | |||
Control output | Residual voltage | PNP output: 2.2 V or less (Output current: 10 mA or less) / | ||
Power supply | Power voltage | 16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 | ||
Power consumption (excluding load current) | 1090 mW or less (46 mA or less at 24 V, 69 mA or less at 16 V) | |||
Protection circuit | Protection against reverse power connections, output short-circuits, and reverse output connections | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient temperature | -25 to +70°C -13°F to +158°F (no freezing) *9 | |||
Relative humidity | Up to 95% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 1000 m/s2 3280.8 ft/s2 (100 G), | |||
Material | Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 | |||
Accessories | Nut ×2, Toothed lock washer ×1 | |||
Weight | Approx. 35 g 1.24 oz | |||
*1 Supports IO-Link specification v1.1/COM2 (38.4 kbps). | ||||