Inductive Proximity Sensor
ER series
Connector Cable M8 Straight 2m Standard OP-87627
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87627 | |||
Type | Connector Cable Standard | |||
Number included | 1 | |||
Cable end | M8 straight - Loose wire | |||
Length | 2 m 6.56' | |||
Material | Cable: PVC | |||
Weight | Approx. 70 g | |||