Inductive Proximity Sensor
ER series
M8 3-pin Cable for built-in amplifier connector / Cable for amplifier relay connector With LED (PNP only) 5 m OP-89132
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-89132 | |||
Type | With LED (PNP only) *1 *2 | |||
Sensor side | Connector size | M8 3-pin | ||
Appearance | L-type | |||
Cable connector | Connector size | M12 4-pin | ||
Appearance | Straight | |||
Length | 5 m 16.4' | |||
Material | Cable: PUR, | |||
Weight | Approx. 130 g | |||
*1 Use a heat/cleaning-resistant cable for the weld-resistant all-metal type in environments of 80°C 176°F or higher and for the environment-resistant all-metal type in environments of -25°C -13°F or lower or at 80°C 176°F or higher. | ||||