Inductive Proximity Sensor
ER series
M8 3-pin Cable for built-in amplifier connector / Cable for amplifier relay connector Heat/cleaning-resistant 2 m OP-89137
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-89137 | |||
Type | Heat/cleaning-resistant | |||
Sensor side | Connector size | M8 3-pin | ||
Appearance | Straight | |||
Cable connector | Connector size | M12 4-pin | ||
Appearance | Straight | |||
Length | 2 m 6.6' | |||
Material | Cable: PVC, | |||
Weight | Approx. 75 g | |||