Inductive Proximity Sensor
ER series
M12 4-pin Cable for built-in amplifier connector Standard 2 m OP-89140
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-89140 | |||
Type | Standard *1 *2 | |||
Sensor side | Connector size | M12 4-pin | ||
Appearance | Straight | |||
Cable connector | Connector size | M12 4-pin | ||
Appearance | Straight | |||
Length | 2 m 6.6' | |||
Material | Cable: PVC, | |||
Weight | Approx. 90 g | |||
*1 Use a heat/cleaning-resistant cable for the weld-resistant all-metal type in environments of 80°C 176°F or higher and for the environment-resistant all-metal type in environments of -25°C -13°F or lower or at 80°C 176°F or higher. | ||||