Inductive Gauging Sensor
EX-200 series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit EX-202
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EX-202 | |||
Type | Controller | |||
Shape | M10 Threaded | |||
Measuring range | 0 to 2 mm 0.08" | |||
Analog output | Output voltage | 0 to 5 V (Output impedance 100 Ω)*1 | ||
Output current | 4 to 20 mA (Applicable load: 0 to 350 Ω)*1 | |||
Resolution | 0.04 % of F.S. (Response frequency: LOW)*1 | |||
Linearity | ±1 % of F.S.*1 | |||
Response | HIGH | 15 kHz (-3 dB)*1 | ||
LOW | 1.3 kHz (-3 dB)*1 | |||
Disconnection alarm output (N.C.) | NPN: 100 mA (40 V) max., Residual voltage: 1 V max. (N.C.)*2 | |||
Functions | Auto-zero function/Response frequency selecting function | |||
Temperature characteristics | 0.04 % of F.S./°C*3*1 | |||
Rating | Power supply voltage | 12 to 24 VDC ±10% | ||
Current consumption | 240 mA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Sensor head | Approx 285 g | ||
*1 The above data was obtained using a steel target (S45C, SS41, t = 1 mm 0.04"). | ||||