Vision Sensor with Built-in AI
IV3 series
Recommended Replaceable Products: Ethernet cable, M12 X-coded 8-pin to RJ-45, NFPA79 compliant, 5m - OP-88836
Contact Us: 1-888-539-3623 Inquiry form
Ethernet cable (M12 X-coded 8-pin) NFPA79-compatible 5 m OP-88665
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88665 | |||
Type | Ethernet cable (M12 X-coded 8-pin) NFPA79-compatible | |||
Length | 5 m 16.4' | |||
Weight | Approx. 300 g |