High-Speed, High-Precision, Wide-Area Static Elimination Blower
SJ-F2000/5000 series
Recommended Replaceable Products: Multi-Sensor Ionizer - SJ-F700 series
Contact Us: 1-888-539-3623 Inquiry form
Blower Type Main Unit SJ-F2000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-F2000 | |||
Type | 300 mm 11.81" type | |||
Voltage application method | Pulse AC method | |||
Applied voltage | ±7000V | |||
Ion balance control method | I.C.C. | |||
Ion balance | ±5 V*1 | |||
Static elimination time | Approx. 1 sec*2 | |||
Operating distance | 50 mm 1.97" min. | |||
Maximum wind speed | 3.5 m/s 11.48 ft/s*1 | |||
Maximum air volume | 2.5 m3/min 88.29 CFM | |||
Ozone density | 0.005 ppm max. | |||
Power source input type | KEYENCE AC Adapter or DC Option | |||
Control input | Static elimination stop input | ― | ||
Control output | Alarm/ Ion level alert/ Condition alert | NPN open-collector | ||
PNP open-collector | ||||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 0.9 A | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 65 % RH | |||
Weight | Approx. 2 kg | |||
*1 Measured at a distance of 300 mm 11.81" from the front of the fan | ||||