 
Logistics Code Reader
SR-5000 series
Code reader SR-5000W
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | SR-5000W*1 | |||
| Receiver | Sensor | CMOS image sensor | ||
| Number of pixels | 4096 × 2160 pixels | |||
| Focus | Auto*2 | |||
| Light emitter | Light source | 96 high-intensity white LEDs | ||
| Pointer light source | 2 high-intensity green LEDs | |||
| LED class | Risk Group 1 (IEC 62471) | |||
| Reading specifications | Supported symbol | 2D code | QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C), DotCode, MaxiCode, AztecCode | |
| Barcode | CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, | |||
| Minimum resolution | 2D code | 0.080 mm 0.003" | ||
| Barcode | 0.10 mm 0.004" | |||
| Reading distance | 200 to 3000 mm 7.87" to 118.11" | |||
| I/O specifications | Control input | Number of Inputs | 3 | |
| Input type | Bidirectional voltage input | |||
| Maximum rating | 26.4 VDC | |||
| Minimum ON voltage | 8 V DC | |||
| Maximum OFF current | 0.2 mA | |||
| Control output | Number of Outputs | 4 | ||
| Output type | PhotoMOS relay output | |||
| Maximum rating | 30 VDC | |||
| Maximum load current | Single output: 50 mA or less, 4-output total: 100 mA or less | |||
| Leakage current when OFF | 0.1 mA or less | |||
| Residual voltage when ON | 1 V or less | |||
| Ethernet | Communication standard | 1000BASE-T/100BASE-TX | ||
| Supported protocol | TCP/IP, SNTP, FTP, BOOTP, EtherNet/IP™, PROFINET, KV STUDIO, MC protocol, OMRON PLC link | |||
| Serial communication | Communication standard | RS-232C compliant | ||
| Communication speed | 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps | |||
| Supported protocol | No protocol, KV STUDIO, MC protocol, SYSWAY | |||
| USB | Communication standard | USB 2.0 High Speed compliant | ||
| Ratings | Power voltage | 24 VDC ±10% | ||
| Current consumption | Approx. 2000 mA | |||
| Environmental resistance | Enclosure rating | IP65 | ||
| Ambient light | Sunlight:10000 lux, Incandescent light: 6000 lux, Fluorescent light: 2000 lux | |||
| Ambient temperature | 0 to 45°C 32 to 113°F | |||
| Relative humidity | 35 to 85% RH (no condensation) | |||
| Storage temperature | -10 to 50°C 14 to 122°F | |||
| Storage relative humidity | 35 to 85% RH (no condensation) | |||
| Operating environment | No dust, no corrosive gas | |||
| Vibration resistance | 10 to 55 Hz: Double amplitude 0.3 mm 0.01"/ 2 hours each in X, Y, and Z directions | |||
| Weight | Approx. 5.7 kg | |||
| *1 ROM rewrites: 100,000 | ||||
 
